The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • UN09A
    EAN
    3250616240087
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Carrier rails, univers,for enclosures ex depth = 160mm, L = 1350mm, 2 pieces UN09A

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Carrier rails, univers,for enclosures ex depth = 160mm, L = 1350mm, 2 pieces

    UN09A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 7 products available

    Complete your system

    • Mounting accessories
    • UT90J

      Bracket adapeter, Univers, for uprights

      €0.00  / *

    Referenced by

    • FR92E

      Steel enclosure, Univers, IP55, CL1, 1400x550x275 mm

      €0.00  / *
    • FR93E

      Steel enclosure, Univers, IP55, CL1, 1400x800x275 mm

      €0.00  / *
    • FR94E

      Steel enclosure, Univers, IP55, CL1, 1400x1050x275 mm

      €0.00  / *
    • FR95E

      Steel enclosure, Univers, IP55, CL1, 1400x1300x275 mm

      €0.00  / *
    • FP94TN2

      Enclosure, univers, IP44, CL 1, 1400x1050x205mm, empty

      €0.00  / *
    • FP92TN2

      Enclosure, univers, IP44, CL 1, 1400x550x205mm, empty

      €0.00  / *
    • FP93TN2

      Enclosure, univers, IP44, CL 1, 1400x800x205mm, empty

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      18 mm
    • Width
      26.20 mm
    • Depth
      1,347 mm
    • Length
      1,350 mm
    Mater­ials
    • Material
      Steel
    • Treat­ment
      Galvan­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
    PDF
    8,50 MB
    REACH declaration UN09A
    PDF
    RoHS report UN09A
    PDF

    Downloads

    • Product image

      Image UN09A  | Hager

      Product Image UN09A

    • Product datasheet

      Image Hager Product data sheet UN09A  | Hager

      Hager Product data sheet UN09A

      Carrier rails, univers,for enclosures ex depth = 160mm, L = 1350mm, 2 pieces

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FZ803B - Mounting brackets, univers, for enclosure IP44/IP54, outside
      FZ803B
      Mounting brackets, univers, for enclosure IP44/IP54, outside
    • 2
      FZ426 - Cable entry plate,univers, for not sealed area, for perforation, IP44/54
      FZ426
      Cable entry plate, univers, for not sealed area, for perforation, IP44/54
    • 3
      FZ534N - Swing lever,univers, for profile cylinder 40mm, for enclosure IP44/54
      FZ534N
      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54
    • 4
      FZ598N - Door shield with handle, for enclosure univers IP44
      FZ598N
      Door shield with handle, for enclosure univers IP44
    • 5
      UN03A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  450mm, 2 pieces
      UN03A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 450mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland