The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Kit univers N and accessories
    • UK21LH1M
    EAN
    3250616211384
    Packaging
    1 Piece
    • Kit univers N and accessories

    Kit,universN,300x250mm,for MCCB H3+ P250,with motor operator UK21LH1M

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Kit,universN,300x250mm,for MCCB H3+ P250,with motor operator

    UK21LH1M

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      250 mm
    • Depth
      110 mm
    Elec­tric current
    • Rated current IN
      250 A
    Scope of delivery
    • With cover
      Yes
    Mater­ials
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration UK21LH1M
    PDF
    RoHS report UK21LH1M
    PDF

    Downloads

    • Product image

      Image UK21LH1M  | Hager

      Product Image UK21LH1M

    • Product datasheet

      Image Hager Product data sheet UK21LH1M  | Hager

      Hager Product data sheet UK21LH1M

      Kit,universN,300x250mm,for MCCB H3+ P250,with motor operator

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-01

      PDF
      781,05 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-10-06

      PDF
      791,59 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UD12A1 - Kit,universN,150x500mm, for DIN rail terminal horizontal
      UD12A1
      Kit, universN, 150x500mm, for DIN rail terminal horizontal
    • 2
      UK31LH1 - Kit,universN,450x250mm,for MCCB H3+ P250
      UK31LH1
      Kit, universN, 450x250mm, for MCCB H3+ P250
    • 3
      UE31D6 - Kit,univers N,450x250mm, with busbar 50mm, 4x 30x10mm, vertical
      UE31D6
      Kit, univers N, 450x250mm, with busbar 50mm, 4x 30x10mm, vertical
    • 4
      UK22LH0 - Kit,universN,300x500mm,for 2 MCCB H3+ P160
      UK22LH0
      Kit, universN, 300x500mm, for 2 MCCB H3+ P160
    • 5
      UK32LH341 - Kit,universN,450x500mm,for 2 MCCB H3+ P630A,3/4 pole
      UK32LH341
      Kit, universN, 450x500mm, for 2 MCCB H3+ P630A, 3/4 pole

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland