The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Cabinets up to 1600A
  • Kit univers N and accessories
  • UD41F1
  • Distri­bu­tion systems

Kit,universN,600x250mm, empty UD41F1

EAN
3250616141711
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Kit,universN,600x250mm, empty

UD41F1

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Mounting accessories 2 products available

Complete your system

  • Mounting accessories
  • UZ25V2

    Cable bracket, universN, small section, 20 pieces

    0.00 €  / *
  • UZ04Z2

    Lowering bracket, universN, 2 pieces, adjustable

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    600 mm
  • Width
    250 mm
  • Depth
    110 mm
Equip­ment
  • Is closed
    Yes
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
  • Material
    Plastic

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

FWB enclosure,UNIVERS range, 5-rows 180 modules
PDF
49,47 MB
Hager REACH declaration UD41F1
PDF
Hager RoHS report UD41F1
PDF

Downloads

  • Product image

    Image UD41F1  | Hager

    Product Image UD41F1

  • Product datasheet

    Image Hager Product data sheet UD41F1  | Hager

    Hager Product data sheet UD41F1

    Kit,universN,600x250mm, empty

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    684,89 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2025-03-14

    PDF
    717,48 kB
More documentation

Spare part

See more

Discover more of this product range

    5
  • 1
    UZ52A1 - Cable trunking,universN,78x31mm,2 section
    UZ52A1
    Cable trunking, universN, 78x31mm, 2 section
  • 2
    UK42T1 - Kit,universN,600x500mm,for circuit breaker 630A
    UK42T1
    Kit, universN, 600x500mm, for circuit breaker 630A
  • 3
    UK21S1 - Kit,universN,300x250mm, for circuit breaker 250/400A
    UK21S1
    Kit, universN, 300x250mm, for circuit breaker 250/400A
  • 4
    UK21R1 - Kit,universN,300x250mm, for circuit breaker 160A
    UK21R1
    Kit, universN, 300x250mm, for circuit breaker 160A
  • 5
    UD42F1 - Kit,universN,600x500mm, empty
    UD42F1
    Kit, universN, 600x500mm, empty

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland