Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV SPB208D
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Accessories/spare parts for surge protection power supply systems 2 products available
Complete your system
Technical properties
Capacity
-
Number of modules2
Voltage
-
Continuous operating voltage Uc275 V
-
Mode of protection designVoltage-switching and voltage-limiting components connected in series
-
Voltage protection level Up N-PE1,500 V
-
Voltage protection level Up L-PE1.6 kV
-
Type voltage supplyAC
-
Reference test voltage Utest AC255 V
-
Overvoltage category according to IEC 60947-13
-
Nominal voltage240 - 415 V AC ± 10%
Electric current
-
Max. overcurrent protection device, parallel connection (fuse)125 A
-
Max. overcurrent protection device, series connection (fuse)80 A
-
Max. discharge current (Imax)8 kA
-
Nominal discharge current In2 kA
-
Follow current interrupting rating0.1 kA
-
Short-circuit current rating (Isccr)25 kA
-
Residual current Ipe< 5 μA
Dimensions
-
Height89.80 mm
-
Width35.60 mm
-
Depth65.7 mm
-
Stripping length16 mm
Safety
-
Ingress Protection (IP) classIP20
-
Protection classIsolation class II
-
TOV behaviour at UT (N-PE)1200 V AC (200 ms / withstand mode)
-
Mode of protectionL-N, L-PE, N-PE
-
Current tripping factor k1.6
-
TOV behaviour at UT (L-N)350 V AC (5 s / withstand mode), 460 V AC (120 min / safe failure mode)
Use conditions
-
Operating temperature-40 - 80 °C
-
Air humidity protection5 - 95%
-
Storage/transport temperature-40 - 80 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Max. altitude2,000 m
Materials
-
Product colourLight grey
-
RAL code7035
-
MaterialPolyamide (PA), Polyester
Network configuration
-
Network typeTN-S, TT
-
Network TNNo
-
Network TN-CNo
-
Network DCNo
-
Network ITNo
-
Network TTYes
-
Network TN-C-SNo
-
Network TN-SYes
Equipment
-
With remote signalling contactNo
-
Rated load current IL80 A
Connection
-
Cross-section of top and bottom terminal with screws, for flexible conductors1.5 - 25.0 mm²
-
Cross-section of top and bottom terminal with screws, for rigid conductors1.5 - 35.0 mm²
-
Cross-section flexible conductor1.5 - 25 mm²
-
Cross-section rigid conductor1.5 - 35 mm²
-
Connector/plug typeScrew terminal
-
Number of connections1
Standards
-
Surge protection device typeT2
Frequency
-
Frequency50 - 60 Hz
Installation, mounting
-
Nominal tightening torque3 - 4.5 Nm
-
Suitable for indoor usageYes
Architecture
-
Type of pole1P+N
-
Neutral positionLeft
Configuration
-
With integrated protection fuseNo
Connectivity
-
Mounting typeDIN rail
-
Type of connectionScrew connection
Controls and indicators
-
With indicator lampYes
Functions
-
Disconnector indicationOptical
-
Suitable for additional system configurationNo
Fuse
-
Fuse characteristicsgG
Internal use only
-
Number of half modules of 17,5 mm4
-
StandardIEC/EN 61643-11
Specific identificaton attributes for Protection
-
Filter Type productSPD
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet SPB208D
Surge Protection Device 2P TNS/TT Uc 275V In 2kA Imax 8kA Up 1kV
PDF -
Declaration of conformity
Declaration of conformity en-US 2026-07-15
PDF269,03 kB
More documentation