The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Lighting connec­tion and control
    • Klik
    • klik - 4 pin
    • S64BLACK
    catalog.pageproduct.product.info.ean
    5015654772314
    catalog.pageproduct.product.info.packqty
    10 catalog.pageproduct.product_base_unit_pieces.span
    • klik - 4 pin

    4 PIN SOCKET BLACK 6A S64BLACK

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    4 PIN SOCKET BLACK 6A

    S64BLACK

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Mater­ials
    • Colour
      Black
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Locking type
      Integ­rated plug-in connector

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration S64BLACK
    PDF
    RoHS report S64BLACK
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div S64BLACK

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet S64BLACK

      4 PIN SOCKET BLACK 6A

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2024-10-08

      PDF
      596,59 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2024-10-08

      PDF
      656,46 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      catalog.pagelevel.alt_image.img

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      S64AX - KLIK-AX 4-PIN ROUND SOCKET WHT
      S64AX
      KLIK-AX 4-PIN ROUND SOCKET WHT
    • 2
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
    • 3
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
    • 4
      P64AX/R - 4 Pin Plug Red
      P64AX/R
      4 Pin Plug Red
    • 5
      P22 - 3 Pin Plug White
      P22
      3 Pin Plug White

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland