The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 4 pin
    • PCR2000
    EAN
    5015652040125
    Packaging
    10 Pieces
    • klik - 4 pin

    Pre-Wired Plug-in Ceiling Rose White. PCR2000

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Pre-Wired Plug-in Ceiling Rose White.

    PCR2000

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      6 A
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Locking type
      Integ­rated plug-in connector
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration PCR2000
    PDF
    RoHS report PCR2000
    PDF

    Downloads

    • Product image

      Image PCR2000  | Hager

      Product Image PCR2000

    • Product datasheet

      Image Hager Product data sheet PCR2000  | Hager

      Hager Product data sheet PCR2000

      Pre-Wired Plug-in Ceiling Rose White.

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      197,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      203,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Discover more of this product range

      5
    • 1
      P22 - 3 Pin Plug White
      P22
      3 Pin Plug White
    • 2
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
    • 3
      S64AX - KLIK-AX 4-PIN ROUND SOCKET WHT
      S64AX
      KLIK-AX 4-PIN ROUND SOCKET WHT
    • 4
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
    • 5
      P22BLACK - 3 PIN PLUG BLACK 6A
      P22BLACK
      3 PIN PLUG BLACK 6A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland