The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 4 pin
    • PCR2000BLACK
    EAN
    5015654772277
    Packaging
    10 Pieces
    • klik - 4 pin

    Plug-in Ceiling Rose Black PCR2000BLACK

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plug-in Ceiling Rose Black

    PCR2000BLACK

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Black
    • Material
      Polycar­bonate (PC)
    Archi­tec­ture
    • Number of poles
      4
    Cable
    • Cable diameter
      7 mm
    Safety
    • Locking type
      Integ­rated plug-in connector
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    Certifications and documents

    REACH declaration PCR2000BLACK
    PDF
    RoHS report PCR2000BLACK
    PDF

    Downloads

    • Product image

      Image PCR2000BLACK  | Hager

      Product Image PCR2000BLACK

    • Product datasheet

      Image Hager Product data sheet PCR2000BLACK  | Hager

      Hager Product data sheet PCR2000BLACK

      Plug-in Ceiling Rose Black

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager

      Declaration of conformity en-GB 2024-10-08

      PDF
      596,59 kB
      Image Declaration of conformity en-GB 2024-10-08  | Hager

      Declaration of conformity en-GB 2024-10-08

      PDF
      656,46 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Discover more of this product range

      5
    • 1
      S64AX - KLIK-AX 4-PIN ROUND SOCKET WHT
      S64AX
      KLIK-AX 4-PIN ROUND SOCKET WHT
    • 2
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
    • 3
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
    • 4
      P64AX/R - 4 Pin Plug Red
      P64AX/R
      4 Pin Plug Red
    • 5
      P22 - 3 Pin Plug White
      P22
      3 Pin Plug White

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland