The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 4 pin
    • P22
    EAN
    5015652040057
    Packaging
    10 Pieces
    • klik - 4 pin

    3 Pin Plug White P22

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    3 Pin Plug White

    P22

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Compact distrib­utor for plug-in building install­a­tion 5 products available
    • Plug-in connector for plug-in building install­a­tion 1 products available

    Compatible products

    • Referenced by 7 products available

    Complete your system

    • Compact distrib­utor for plug-in building install­a­tion
    • Plug-in connector for plug-in building install­a­tion
    • KLDS8

      8 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS12

      12 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS4

      4 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS6

      6 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS10

      10 Way klik Lighting Distribution Unit

      €0.00  / *
    • S27

      3 Pin Round Socket White

      €0.00  / *

    Referenced by

    • KLDS8

      8 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS12

      12 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS4

      4 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS6

      6 Way klik Lighting Distribution Unit

      €0.00  / *
    • KLDS10

      10 Way klik Lighting Distribution Unit

      €0.00  / *
    • S64AX

      KLIK-AX 4-PIN ROUND SOCKET WHT

      €0.00  / *
    • S27

      3 Pin Round Socket White

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Number of poles
      2
    Mater­ials
    • Colour
      White
    Safety
    • Locking type
      Integ­rated plug-in connector

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration P22
    PDF
    RoHS report P22
    PDF

    Downloads

    • Product image

      Image P22  | Hager

      Product Image P22

    • Product datasheet

      Image Hager Product data sheet P22  | Hager

      Hager Product data sheet P22

      3 Pin Plug White

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      249,16 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      197,56 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      203,63 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      594,25 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      341,87 kB
    More documentation

    Discover more of this product range

      5
    • 1
      P22BLACK - 3 PIN PLUG BLACK 6A
      P22BLACK
      3 PIN PLUG BLACK 6A
    • 2
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
    • 3
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
    • 4
      P64AX/R - 4 Pin Plug Red
      P64AX/R
      4 Pin Plug Red
    • 5
      S64BLACK - 4 PIN SOCKET BLACK 6A
      S64BLACK
      4 PIN SOCKET BLACK 6A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland