MCB 2P 6kA B-10A 2M • MT210A | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
              • See all the categories
              • Distribution systems
                • Consumer units
                  • Vega consumer units
                  • Gamma consumer units
                  • Volta consumer units
                  • Meter tail kits
                • Enclosures up to 63A
                  • Mini Gamma and accessories
                  • Trunking & Accessories
                  • Gamma and accessories
                  • Volta and accessories
                  • Golf and accessories
                  • Vector and accessories
                  • QuickConnect terminals
                • Enclosures up to 160A
                  • Vega enclosures
                  • FW flush enclosures
                  • FW/FWB surface enclosures
                • Enclosures up to 800A
                  • Invicta Accessories
                  • <br/>Invicta TP&N Boards
                  • Enclosed MCCBs
                  • Invicta Panelboards
                • Cabinets up to 1600A
                  • Univers wall cabinets
                  • Free-standing cabinets
                  • Accessories for distribution cabinets up to 1600 A
                  • Kit univers N and accessories
                  • Assembly unit univers N and accessories
                  • Orion Plus
                • Connection technology
                  • Main line tap-off terminals and accessories
                  • E and N terminals, quickconnect and accessories
                  • E and N terminals and accessories
                  • Terminal blocks, plug-in technology and accessories
                  • Terminal blocks, screw technology and accessories
                  • Busbar terminals and infeed adapters
                  • Distribution blocks
                  • Busbar
              • Switching and protective devices
                • Circuit protection
                  • NH fuse-switch disconnectors and accessories
                  • Cylinder fuses and fuse elements
                • Circuit breaker and switches
                  • Moulded case circuit breakers
                  • Moulded case circuit breakers electromechanical accessories
                  • Switch disconnectors in moulded case circuit breaker design
                • Load breakers and switches
                  • Load break switches
                  • Load break switches with fuses
                  • Change-over switches
                  • Automatic transfer switches up to 1600 A
                  • Accessories Load break switches
                  • Accessories for Change-over switches
              • Modular devices
                • Protection and accessories
                  • Miniature circuit breakers (MCB and MCB Multipolar)
                  • Residual Current Circuit Breaker (RCCBs / RCDs)
                  • Residual current circuit breakers with overcurrent protection (RCBO)
                  • Add-on blocks for MCB and multipolar
                  • Arc fault detection devices (AFDD)
                  • Surge Protection Device (SPD)
                  • LS, FI, FI-LS, AFDD accessories
                  • Cylindrical fuse
                • Switching and signalling devices
                  • Switches, push buttons and LED indicator lights
                  • Acoustic signalling equipment
                  • Remote switches and accessories
                  • Installation relays, contactors, load shedding and accessories
                  • Transformers, socket outlets and compact luminaires
                  • Dimmers and control units
                  • Time switches and relays
                  • Time switch analogue - digital
                  • Twilight switches and accessories
                  • Change-over switches, key switches and accessories
                  • Modular load switch breakers
                • Meters and measuring devices
                  • Energy meters
                  • Multifunction meters and accessories
                  • Current transformers for busbar systems and accessories
                  • Volt and ampere meters and accessories
              • Wiring accessories
                • Sollysta White Moulded
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Pattress boxes, accessories
                  • Part M (Grey)
                  • Specific equipment
                • Sollysta Decorative
                  • Socket outlets
                  • Wall switches
                  • Communication technology
                  • Kitchen application
                  • Security and safety switches
                  • Grid front plates
                  • Grid switches
                  • Euro plates
                  • Blank plates and dimmer kits
                • Sollysta Metalclad
                  • Socket outlets
                  • Wall switches
                  • Security and safety switches
                  • Grid front plates and frames
                  • Grid switches
                  • Euro plates
                  • Backboxes
                  • Blank plates
                • Sollysta IP66
                  • Socket outlets
                  • Wall switches
                  • Fused connection unit
                • Junction boxes and ceiling accessories
                  • sollysta - ceiling accessories
                  • sollysta - junction boxes
              • Lighting connection and control
                • Klik
                  • klik - 4 pin
                  • klik - 7 pin
                • Indoor and outdoor detectors
                  • Ceiling detectors
                  • Wall detectors
                • Accessories for motion and presence detectors
                  • mounting accessories
                  • remote controls
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            Account
            • Catalog
            • Modular devices
            • Protec­tion and accessories
            • Mini­ature circuit breakers (MCB and MCB Multi­polar)
            • MT210A
            Current search
            Image Filter  | Hager Filter
            Image Filter  | Hager Filter
            ProductsShow

            Most popular products

            5
            1
            HMC380 - MCB 3P 15kA C-80A 4.5M
            HMC380
            MCB 3P 15kA C-80A 4.5M
            2
            HMB399 - MCB 3P 15kA B-125A 4.5M
            HMB399
            MCB 3P 15kA B-125A 4.5M
            3
            HMB299 - MCB 2P 15kA B-125A 3M
            HMB299
            MCB 2P 15kA B-125A 3M
            4
            MLN732A - MCB 1P+N 6kA C-32A 1M
            MLN732A
            MCB 1P+N 6kA C-32A 1M
            5
            HMB190 - MCB 1P 15kA B-100A 1.5M
            HMB190
            MCB 1P 15kA B-100A 1.5M
            MT210A - MCB 2P 6kA B-10A 2M
            MT210A - MCB 2P 6kA B-10A 2M

            MCB 2P 6kA B-10A 2M

            MT210A

            MT210A - MCB 2P 6kA B-10A 2M
            MT210A - MCB 2P 6kA B-10A 2M
            • Modular devices

            MCB 2P 6kA B-10A 2M MT210A

            EAN
            3250614507113
            Packaging
            6 Pieces

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Mech­anic accessories for low-voltage compon­ents 1 products available

            Complete your system

            • Mech­anic accessories for low-voltage compon­ents
            • LZ060

              Heat dissipation insert

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              10 A
            • Rated current -15°C
              12 A
            • Rated current -10°C
              11.80 A
            • Rated current -5°C
              11.60 A
            • Rated current at 0°C
              11.40 A
            • Rated current 5°C
              11.20 A
            • Rated current 10°C
              10.90 A
            • Rated current 15°C
              10.70 A
            • Rated current at 20°C
              10.50 A
            • Rated current 25°C
              10.20 A
            • Rated current 30°C
              10 A
            • Rated current 35°C
              9.80 A
            • Rated current at 40°C
              9.50 A
            • Rated current at 45°C
              9.20 A
            • Rated current at 50°C
              9 A
            • Rated current 55°C
              8.70 A
            • Rated current 60°C
              8.40 A
            • Rated current 65°C
              8.20 A
            • Rated current 70°C
              7.90 A
            Archi­tec­ture
            • Type of pole
              2P
            • Curve
              B
            Capa­city
            • Number of modules
              2
            Install­a­tion, mounting
            • Nominal tight­ening torque top terminal
              2.80 - 2.80 Nm
            • Nominal tight­ening torque down terminal
              2.80 - 2.80 Nm
            • Nominal tight­ening torque
              2.80 - 2.80 Nm
            • Type of bottom connec­tion for modular devices
              bicon­nect
            • Type of top connec­tion for modular devices
              Screw terminal
            • 360° mounting posi­tion possible
              Yes
            Main elec­trical attrib­utes
            • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
              6 kA
            Voltage
            • Rated oper­a­tional voltage Ue
              400 - 400 V
            • Rated insu­la­tion voltage Ui
              500 V
            • Rated impulse with­stand voltage Uimp
              4,000 V
            Frequency
            • Frequency
              50 - 60 Hz
            Connec­tion
            • Cross-sec­tion of input and output with screws, for massive conductors
              1 - 35 mm²
            • Cross-sec­tion of input and output with screws, for flex­ible conductors
              1 - 25 mm²
            • Cross-sec­tion of input with screws, for flex­ible conductors
              1 - 25 mm²
            • Cross-sec­tion of input with screws, for massive conductors
              1 - 35 mm²
            • Cross-sec­tion flex­ible conductor
              1 - 25 mm²
            • Cross-sec­tion rigid conductor
              1 - 35 mm²
            Safety
            • Ingress Protec­tion (IP) class
              IP20
            Use condi­tions
            • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
              2
            • Class of energy limit­a­tion I²t
              3
            • Air humidity protec­tion
              For all climates
            • Oper­ating temper­ature
              -25 - 70 °C
            Power
            • Total power loss under IN
              3.80 W
            Connectivity
            • Type of connec­tion
              Screw terminal
            • Top connec­tion align­ment for modular devices
              Aligned terminal
            • Down connec­tion align­ment for modular devices
              Aligned terminal
            Dimen­sions
            • Height
              83 mm
            • Width
              35 mm
            • Depth
              70 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes

            Certifications and documents

            PEP - MCB 1P 6kA B-16A, 1 module (english)
            PDF
            39,21 MB
            REACH declaration MT210A (english)
            PDF
            103,10 kB
            RoHS declaration MT210A (english)
            PDF
            103,59 kB

            Downloads

            • Product image

              Image MT210A  | Hager

              Product Image MT210A

            • Declaration of conformity

              Image EU Declaration of Conformity  | Hager

              EU Declaration of Conformity

              Declaration of conformity en-GB 2024-10-17

              PDF
              536,96 kB
              Image UKCA Declaration of Conformity  | Hager

              UKCA Declaration of Conformity

              Declaration of conformity en-GB 2024-10-17

              PDF
              541,80 kB
            More documentation

            Discover more of this product range

              5
            • 1
              MBN106W - MCB 1P 6kA B-6A 1M
              MBN106W
              MCB 1P 6kA B-6A 1M
            • 2
              MBN110W - MCB 1P 6kA B-10A 1M
              MBN110W
              MCB 1P 6kA B-10A 1M
            • 3
              MBN116W - MCB 1P 6kA B-16A 1M
              MBN116W
              MCB 1P 6kA B-16A 1M
            • 4
              MBN120W - MCB 1P 6kA B-20A 1M
              MBN120W
              MCB 1P 6kA B-20A 1M
            • 5
              MBN125W - MCB 1P 6kA B-25A 1M
              MBN125W
              MCB 1P 6kA B-25A 1M

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland