The store will not work correctly in the case when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 7 pin
    • KLO10RJ45G
    EAN
    5015654770457
    Packaging
    1 Piece
    • klik - 7 pin

    10 Metre RJ45 SELV Switch Drop Lead KLO10RJ45G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    10 Metre RJ45 SELV Switch Drop Lead

    KLO10RJ45G

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type 1
      RJ45
    • Connect­or/plug type 2
      RJ45
    Dimen­sions
    • Length
      10,000 mm
    Equip­ment
    • Type of cable
      UTP
    Iden­ti­fic­a­tion
    • Category
      Cat5e
    Cable
    • AWG range
      AWG 24
    • Cable construc­tion
      4x 2
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Anti­-kink sleeve
      Moulded on
    Use
    • Pin assign­ment
      1:1
    Mater­ials
    • Colour
      Grey

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration KLO10RJ45G
    PDF
    RoHS report KLO10RJ45G
    PDF

    Downloads

    • Product image

      Image KLO10RJ45G  | Hager

      Product Image KLO10RJ45G

    • Product datasheet

      Image Hager Product data sheet KLO10RJ45G  | Hager

      Hager Product data sheet KLO10RJ45G

      10 Metre RJ45 SELV Switch Drop Lead

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      296,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      394,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      319,26 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      307,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      354,21 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      350,63 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-03

      PDF
      272,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      252,45 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      341,11 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
      KLMB7P
      16A 1+7 Way 7 Pin LMB Fully Pluggable
    • 2
      K7PLUG - 7 Pin Wireable Plug
      K7PLUG
      7 Pin Wireable Plug
    • 3
      KLPCR/7 - Conduit Box/ Surface Connector
      KLPCR/7
      Conduit Box/ Surface Connector
    • 4
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable
    • 5
      KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
      KLMB5P
      16A 1+5 Way 7 Pin LMB Fully Pluggable

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland