The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Lighting connec­tion and control
    • Klik
    • klik - 7 pin
    • KLPCR/7
    EAN
    5015652271260
    Packaging
    1 Piece
    • klik - 7 pin

    Conduit Box/ Surface Connector KLPCR/7

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Conduit Box/ Surface Connector

    KLPCR/7

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mechanical accessories/spare parts for luminaires 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Mechanical accessories/spare parts for luminaires
    • K7PLUG

      7 Pin Wireable Plug

      €0.00  / *

    Referenced by

    • K7PLUG

      7 Pin Wireable Plug

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Number of poles
      7
    Safety
    • Locking type
      Integ­rated plug-in connector
    Mater­ials
    • Colour
      White
    • Material
      Plastic
    Texts
    • Type of connec­tion
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KLPCR/7
    PDF
    RoHS report KLPCR/7
    PDF

    Downloads

    • Product image

      Image KLPCR/7  | Hager

      Product Image KLPCR/7

    • Product datasheet

      Image Hager Product data sheet KLPCR/7  | Hager

      Hager Product data sheet KLPCR/7

      Conduit Box/ Surface Connector

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-17

      PDF
      319,26 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      394,83 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      296,10 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      354,21 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-03

      PDF
      272,05 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      307,34 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-11

      PDF
      252,45 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      341,11 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-08-04

      PDF
      350,63 kB
    More documentation

    Discover more of this product range

      5
    • 1
      KLMB7P - 16A 1+7 Way 7 Pin LMB Fully Pluggable
      KLMB7P
      16A 1+7 Way 7 Pin LMB Fully Pluggable
    • 2
      K7PLUG - 7 Pin Wireable Plug
      K7PLUG
      7 Pin Wireable Plug
    • 3
      KLMB9P - 16A 1+9 Way 7 Pin LMB Fully Pluggable
      KLMB9P
      16A 1+9 Way 7 Pin LMB Fully Pluggable
    • 4
      KLMB11P - 16A 1+11 Way 7 Pin LMB Fully Pluggable
      KLMB11P
      16A 1+11 Way 7 Pin LMB Fully Pluggable
    • 5
      KLMB5P - 16A 1+5 Way 7 Pin LMB Fully Pluggable
      KLMB5P
      16A 1+5 Way 7 Pin LMB Fully Pluggable

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland