The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • KJ15NB
    EAN
    3250613803681
    Packaging
    1 Piece

    Supplementary Neutral Bar 125A - 15 connection points KJ15NB

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Supplementary Neutral Bar 125A - 15 connection points

    KJ15NB

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Distrib­utor assembly terminal blocks 2 products available

    Complete your system

    • Distrib­utor assembly terminal blocks
    • KJ160A

      Brass busbar terminal 160A, 4pole, 1x 25-70² / 3x 10-35² / 8x 2, 5-25² per pole

      €0.00  / *
    • KJ125B

      Brass busbar terminal 125A, 4pole, 1x 10-35² / 3x 6-35² / 11x 1, 5-16² per pole

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      35 mm
    • Width
      25 mm
    • Depth
      155 mm
    Elec­tric current
    • Rated current IN
      125 A
    Archi­tec­ture
    • Number of poles
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KJ15NB
    PDF
    RoHS report KJ15NB
    PDF

    Downloads

    • Product image

      Image KJ15NB  | Hager

      Product Image KJ15NB

    • Product datasheet

      Image Hager Product data sheet KJ15NB  | Hager

      Hager Product data sheet KJ15NB

      Supplementary Neutral Bar 125A - 15 connection points

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      290,81 kB
      Image Deklaracja zgodności UE  | Hager

      Deklaracja zgodności UE

      Bloki rozdzielcze i akcesoria; KJ…

      PDF
      274,85 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland