The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Load breakers and switches
  • Load break switches with fuses
  • JFH331U
  • Switching and protective devices

Enclosed Fuse combin. switch TPN 315A JFH331U

EAN
3250613416041
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosed Fuse combin. switch TPN 315A

JFH331U

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    160 A
Archi­tec­ture
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Long rotary handle
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
Safety
  • Ingress Protec­tion (IP) class
    IP41
Fuse
  • Fuse size
    B3 - B4
Dimen­sions
  • Height
    650 mm
  • Width
    500 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration JFH331U
PDF
Hager RoHS report JFH331U
PDF

Downloads

  • Product image

    Image JFH331U  | Hager

    Product Image JFH331U

  • Product datasheet

    Image Hager Product data sheet JFH331U  | Hager

    Hager Product data sheet JFH331U

    Enclosed Fuse combin. switch TPN 315A

    PDF
  • Instruction manual

    Image Instruction manual en-GB 2024-02-27  | Hager

    Instruction manual en-GB 2024-02-27

    PDF
    17,50 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-07

    PDF
    836,40 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-17

    PDF
    495,64 kB
More documentation

Discover more of this product range

    5
  • 1
    HFD316 - Fuse comb. switch  3P - 160 A / T00
    HFD316
    Fuse comb. switch 3P - 160 A / T00
  • 2
    JFD306U - Enclosed Fuse combin. switch TPN 63A
    JFD306U
    Enclosed Fuse combin. switch TPN 63A
  • 3
    HFD412 - Fuse comb. switch  4P - 125 A /T00
    HFD412
    Fuse comb. switch 4P - 125 A /T00
  • 4
    HFD340 - Fuse comb. switch  3P - 400 A / T2
    HFD340
    Fuse comb. switch 3P - 400 A / T2
  • 5
    HFD463 - Fuse comb. switch  4P - 630 A / T3
    HFD463
    Fuse comb. switch 4P - 630 A / T3

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland