ENCLOSED FUSE COMBIN. SWITCH TPN 200A • JFG320U | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Other contents
          0
          See all

          No content result ""

            Downloads
            0
            View all

            No result for your query ""

            Menu
            • Products
            • Solutions
              Navigation Square
              Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
              View references
              • Solutions
              • Solutions by application
                • Commercial Distribution
                • Modular Devices & Connection
                • Lighting Connection & Control
                • Residential Distribution
                • Wiring Accessories
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your project
                • Single house
                • Multi-residential
                • Office
                • Hotel
                • Other commercial buildings
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • Solutions for your business
                • Electrical Contractor
                • Builder and Developer
                • Architect and Specifier
                • Panel Builder
                • See All
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • References
                Navigation Square
                Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
                View references
              • See All
            • Tools
              BIM assets
              The intelligent 3D model-based system that provides professionals with insight and tools.
              Visit BIM Objects
              BIM Support
              • Tools
              • BIM assets
                BIM assets
                The intelligent 3D model-based system that provides professionals with insight and tools.
                Visit BIM Objects
                BIM Support
              • See All
            • Support
              Tailored Solutions requests
              If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
              Get support
              • Support
              • Download Center
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • FAQ
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • How-to videos
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Training
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Catalogues
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Reliability and ingenuity
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • Tailored solutions requests
                Tailored Solutions requests
                If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
                Get support
              • See All
            • About us
              Shaping the electrical world together
              We remain by your side cooperating, collaborating and co-creating the future with you.
              Discover Hager
              • About us
              • News
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Find your wholesaler
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • Contact us
                Shaping the electrical world together
                We remain by your side cooperating, collaborating and co-creating the future with you.
                Discover Hager
              • See All
            • See all the categories
            Account
            • Catalogue
            • Switching and protective devices
            • Load breakers and switches
            • Load break switches with fuses
            • JFG320U
            JFG320U - Enclosed Fuse combin. switch TPN 200A
            JFG320U - Enclosed Fuse combin. switch TPN 200A

            Enclosed Fuse combin. switch TPN 200A

            JFG320U

            JFG320U - Enclosed Fuse combin. switch TPN 200A
            JFG320U - Enclosed Fuse combin. switch TPN 200A
            • Switching and protective devices

            Enclosed Fuse combin. switch TPN 200A JFG320U

            EAN
            3250613416003
            Packaging
            1 Piece

            You have to log in with your myHager profile to see prices and to order.

            Add to a list
            Add to a list

            Login to create a product list

            You need to be logged into your myHager account to create product lists

            Create an account Sign in
            • Accessories
            • Technical properties
            • Environmental value
            • Documentations
            • More products
            Download the data sheet

            Complete your system

            Optional accessories

            • Empty cabinet 1 products available

            Complete your system

            • Empty cabinet
            • JZA701

              Ext. box. 200-400A LBS and 125-250A FCS

              0.00 €  / *
              Add to a list
              Add to a list

            Technical properties

            Elec­tric current
            • Rated current
              100 A
            Archi­tec­ture
            • Number of poles
              3
            • Control/­op­er­a­tion element
              Long rotary handle
            Voltage
            • Rated insu­la­tion voltage Ui
              800 V
            Safety
            • Ingress Protec­tion (IP) class
              IP41
            Fuse
            • Fuse size
              B2
            Dimen­sions
            • Height
              500 mm
            • Width
              375 mm

            Environmental value

            We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

            RoHS conform Yes
            REACH conform Yes

            Certifications and documents

            REACH declaration JFG320U (english)
            PDF
            103,10 kB
            RoHS-declaration 2023-10-20 (english)
            PDF
            33,34 kB

            Downloads

            • Product image

              Image JFG320U  | Hager

              Product Image JFG320U

            • Instruction manual

              Image Instruction manual en-GB 2024-02-27  | Hager

              Instruction manual en-GB 2024-02-27

              PDF
              17,50 MB
            • Declaration of conformity

              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2022-02-07

              PDF
              836,40 kB
              Image Declaration  | Hager

              Declaration

              Declaration of conformity International 2023-03-17

              PDF
              495,64 kB
            More documentation

            Discover more of this product range

              5
            • 1
              HFD306 - Fuse comb. switch  3P - 63 A / T000
              HFD306
              Fuse comb. switch 3P - 63 A / T000
            • 2
              HFD312 - Fuse comb. switch  3P - 125 A /T00
              HFD312
              Fuse comb. switch 3P - 125 A /T00
            • 3
              HFD316 - Fuse comb. switch  3P - 160 A / T00
              HFD316
              Fuse comb. switch 3P - 160 A / T00
            • 4
              HFD325 - Fuse comb. switch  3P - 250 A / T1
              HFD325
              Fuse comb. switch 3P - 250 A / T1
            • 5
              HFD340 - Fuse comb. switch  3P - 400 A / T2
              HFD340
              Fuse comb. switch 3P - 400 A / T2

            Products

            • Commercial Distribution
            • Modular Devices and Connection
            • Lighting Connection and Control
            • Residential Distribution
            • Wiring Accessories
            • References

            Solutions

            • Single house
            • Multi-residential
            • Office
            • Hotel
            • Other

            Support

            • FAQs
            • Contact us
            • Catalogues
            • Download center
            • Training
            • How-to videos

            Who we are

            We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

             

            More about us

            Fol­low us

              • Privacy
              • Cookies
              • Report a vulnerability
              • Hagergroup

            Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland