FUSE COMBIN. SWITCH SPSN 63A • JFD206U | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Switching and protective devices
  • Load breakers and switches
  • Load break switches with fuses
  • JFD206U
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

1
1
JFD206U - Enclosed Fuse combin. switch SPSN 63A
JFD206U
Enclosed Fuse combin. switch SPSN 63A
JFD206U - Enclosed Fuse combin. switch SPSN 63A
JFD206U - Enclosed Fuse combin. switch SPSN 63A

Enclosed Fuse combin. switch SPSN 63A

JFD206U

JFD206U - Enclosed Fuse combin. switch SPSN 63A
JFD206U - Enclosed Fuse combin. switch SPSN 63A
  • Switching and protective devices

Enclosed Fuse combin. switch SPSN 63A JFD206U

EAN
3250613415907
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Elec­tric current
  • Rated current
    20 A
Archi­tec­ture
  • Number of poles
    2
  • Control/­op­er­a­tion element
    Long rotary handle
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
Safety
  • Ingress Protec­tion (IP) class
    IP41
Fuse
  • Fuse size
    A3
Dimen­sions
  • Height
    325 mm
  • Width
    300 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration JFD206U (english)
PDF
103,10 kB
RoHS declaration JFD206U (english)
PDF
103,59 kB

Downloads

  • Product image

    Image JFD206U  | Hager

    Product Image JFD206U

  • Instruction manual

    Image Instruction manual en-GB 2024-02-27  | Hager

    Instruction manual en-GB 2024-02-27

    PDF
    17,50 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-02-07

    PDF
    836,40 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-17

    PDF
    495,64 kB
More documentation

Discover more of this product range

    5
  • 1
    HFD306 - Fuse comb. switch  3P - 63 A / T000
    HFD306
    Fuse comb. switch 3P - 63 A / T000
  • 2
    HFD312 - Fuse comb. switch  3P - 125 A /T00
    HFD312
    Fuse comb. switch 3P - 125 A /T00
  • 3
    HFD316 - Fuse comb. switch  3P - 160 A / T00
    HFD316
    Fuse comb. switch 3P - 160 A / T00
  • 4
    HFD325 - Fuse comb. switch  3P - 250 A / T1
    HFD325
    Fuse comb. switch 3P - 250 A / T1
  • 5
    HFD340 - Fuse comb. switch  3P - 400 A / T2
    HFD340
    Fuse comb. switch 3P - 400 A / T2

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland