The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • HIM402
    EAN
    3250613140540
    Packaging
    1 Piece

    Modular change-over switch 4x20A HIM402

    Phase out product: please contact your electrical wholesaler for availability

    Related products:

    HIM406

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Modular change-over switch 4x20A

    HIM402

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch oper­ating shaft 3 products available
    • Door coup­ling handle for switchgear 1 products available
    • Auxil­iary contact block 2 products available

    Complete your system

    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • Auxil­iary contact block
    • HZC111

      Shaft extension N°5 150mm LBS 20-125A

      €0.00  / *
    • HZC113

      Shaft extension N°5 320mm LBS 20-125A

      €0.00  / *
    • HZC112

      Shaft extension N°5 200mm LBS 20-125A

      €0.00  / *
    • HZC016

      Grey handle COS 20-80A

      €0.00  / *
    • HZC312

      Auxiliary contact 2C LBS 20-160A

      €0.00  / *
    • HZC311

      Auxiliary contact 1C+1O LBS 20-160A

      €0.00  / *

    Technical properties

    Voltage
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    Elec­tric current
    • Rated current IN
      20 A
    • Rated short-­time with­stand current Icw IEC 60947
      1.26 kA
    • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
      50 kA
    Power
    • Rated oper­a­tional power under 400 V AC AC1
      13,000 W
    • Power dissip­a­tion at IN
      1.60 W
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    • Type of pole
      3P+N
    Install­a­tion, mounting
    • Nominal tight­ening torque
      2 - 2.2 Nm
    Dimen­sions
    • Height
      68 mm
    • Width
      127.5 mm
    • Depth
      89 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Capa­city
    • Number of modules
      8
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 16 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 16 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HIM402
    PDF
    RoHS report HIM402
    PDF

    Downloads

    • Product image

      Image HIM402  | Hager

      Product Image HIM402

    • Product datasheet

      Image Hager Product data sheet HIM402  | Hager

      Hager Product data sheet HIM402

      Modular change-over switch 4x20A

      PDF
    • Installation manual

      Image Installation manual International 2024-11-28  | Hager

      Installation manual International 2024-11-28

      PDF
      1,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      573,94 kB
      Image Declaration of conformity en-US 2026-07-15  | Hager

      Declaration of conformity en-US 2026-07-15

      PDF
      274,71 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland