The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Switching and protective devices
  • Load breakers and switches
  • Auto­matic transfer switches up to 1600 A
  • HIC410A
  • Switching and protective devices

Motorized changeover switch 4P 100A 400V HIC410A

EAN
3250613191245
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Motorized changeover switch 4P 100A 400V

HIC410A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 2 products available
  • Auxil­iary contact block 1 products available
  • Terminal cover 2 products available

Complete your system

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • Auxil­iary contact block
  • Terminal cover
  • HZI400

    Bridging bar 2x4P 63-125A

    0.00 €  / *
  • HZI230

    Single phase voltage sensing tap

    0.00 €  / *
  • HZI300

    Auxiliary contact 1O+1F 20-160A - separeted common

    0.00 €  / *
  • HZI210

    Sealable cover

    0.00 €  / *
  • HZC218

    Terminal shrouds 4P LBS 100-160A

    0.00 €  / *

Technical properties

Voltage
  • Rated oper­a­tional voltage Ue
    380 - 415 V
Elec­tric current
  • Rated current
    100 A
  • Rated condi­tional short-­cir­cuit current Icc with gl-gG fuses
    50 kA
Power
  • Rated oper­a­tional power under 400 V AC AC1
    65,000 W
Archi­tec­ture
  • Number of poles
    4
  • Device construc­tion type
    Fixed built-in
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes
  • Suit­able for distri­bu­tion board
    Yes
Install­a­tion, mounting
  • Mounting on
    DIN rail, Mounting plate

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration HIC410A
PDF
Hager RoHS report HIC410A
PDF

Downloads

  • Product image

    Image HIC410A  | Hager

    Product Image HIC410A

  • Product datasheet

    Image Hager Product data sheet HIC410A  | Hager

    Hager Product data sheet HIC410A

    Motorized changeover switch 4P 100A 400V

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    573,94 kB
    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-04

    PDF
    639,40 kB
More documentation

Discover more of this product range

    5
  • 1
    HIC416A - Motorized changeover switch 4P 160A 400V
    HIC416A
    Motorized changeover switch 4P 160A 400V
  • 2
    HIC480G - Automatic transfer switch 4x 800A
    HIC480G
    Automatic transfer switch 4x 800A
  • 3
    HIC494G - Automatic transfer switch 4x 2500A
    HIC494G
    Automatic transfer switch 4x 2500A
  • 4
    HIC493E - ATS with energy management 4x 2000A
    HIC493E
    ATS with energy management 4x 2000A
  • 5
    HIC493G - Automatic transfer switch 4x 2000A
    HIC493G
    Automatic transfer switch 4x 2000A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland