catalog.pageproduct.product.info.ean
3250613136598
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 125A 18kA CTC HDA125L
product.page.accessories.title
product.page.accessories.associated-products
-
Under voltage coil 8 product.page.accessories.products-available -
AOB MCCB type A-HI 2 product.page.accessories.products-available -
Auxiliaries contact block 4 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Terminal cover 4 product.page.accessories.products-available -
Handle for power circuit breaker 2 product.page.accessories.products-available
product.page.accessories.title-modal
catalog.pageproduct.tab_additional_title.link
Electric current
-
Rated current IN125 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-218 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-225 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-218 kA
-
Rated current at 0°C according to IEC 60947148.80 A
-
Rated current at 10°C according to IEC 60947148.80 A
-
Rated current at 15°C according to IEC 60947146 A
-
Rated current at 20°C according to IEC 60947143.20 A
-
Rated current at 25°C according to IEC 60947140.30 A
-
Rated current at 30°C according to IEC 60947137.40 A
-
Rated current at 35°C according to IEC 60947134.40 A
-
Rated current at 40°C according to IEC 60947131.30 A
-
Rated current at 45°C according to IEC 60947128.20 A
-
Rated current at 50°C according to IEC 60947125 A
-
Rated current at 55°C according to IEC 60947121.60 A
-
Rated current at 60°C according to IEC 60947118.20 A
-
Rated current at 65°C according to IEC 60947114.70 A
-
Rated current at 70°C according to IEC 60947111.10 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM F/F
Power
-
Power dissipation at IN33 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations20,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Nominal tightening torque6 - 6 Nm
-
Mounting-/Connection PositionFront
-
Nominal tightening torque down terminal6 - 6 Nm
-
Nominal tightening torque top terminal6 - 6 Nm
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN1, 1
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth68 mm
Compatibility
-
Suitable for DIN Railcatalog.pageproduct.attribute_boolean.yes
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HDA125L
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 125A 18kA CTC
PDF -
ProductInstallationManual
Installation manual International 2021-06-07
PDF8,51 MB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF346,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
catalog.pageproduct.showmore_documents.button