Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC HDA100L
EAN
3250613136574
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
AOB MCCB type A-HI 2 products available -
Auxiliaries contact block 4 products available -
Shunt release 5 products available -
Terminal cover 4 products available -
Handle for power circuit breaker 2 products available
Complete your system
Technical properties
Electric current
-
Rated current100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-218 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-225 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-218 kA
-
Rated current 0°C according to IEC 60947120.50 A
-
Rated current 10°C according to IEC 60947120.50 A
-
Rated current 15°C according to IEC 60947118.10 A
-
Rated current 20°C according to IEC 60947115.70 A
-
Rated current 25°C according to IEC 60947113.20 A
-
Rated current 30°C according to IEC 60947110.70 A
-
Rated current at 35°C according to IEC 60947108.10 A
-
Rated current at 40°C according to IEC 60947105.50 A
-
Rated current 45°C according to IEC 60947102.70 A
-
Rated current 50°C according to IEC 60947100 A
-
Rated current 55°C according to IEC 6094797.10 A
-
Rated current 5°C according to IEC 60947118.10 A
-
Rated current at 60°C according to IEC 6094794.10 A
-
Rated current 65°C according to IEC 6094791.10 A
-
Rated current 70°C according to IEC 6094787.90 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
Functions
-
Trip unitTM F/F
Power
-
Total power loss under IN39 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations20,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN1, 1
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth68 mm
Compatibility
-
Suitable for DIN RailYes
Installation, mounting
-
Mounting-/Connection PositionFront
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HDA100L
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF430,96 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation