Load break switch visible break. 3P 100A HAE310
Phase out product: please contact your electrical wholesaler for availability
Similar products :
Complete your system
Optional accessories
-
Auxiliary contact block 2 products available -
Terminal cover 1 products available -
Switch operating shaft 3 products available -
Door coupling handle for switchgear 1 products available
Complete your system
Technical properties
Electric current
-
Rated current IN100 A
-
Acceptable current rating AC21100 A
-
Acceptable current rating AC21 category B100 A
-
Acceptable current rating AC22 category B100 A
-
Acceptable current rating AC23 category A100 A
-
Acceptable current rating AC23 category B100 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-37 kA
-
Rated short-time withstand current Icw 1s IEC 609474 kA
-
Rated short-time withstand current Icw IEC 609474 kA
Connection
-
Cross-section rigid conductor70 mm²
-
Cross-section flexible conductor70 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In3 W
-
Power dissipation at IN9 W
-
Rated operational power under 400 V AC AC165,000 W
-
Rated operational power under 400 V AC AC2345,000 W
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Architecture
-
Type of pole3P
-
Number of poles3
-
Control/operation elementShort rotary handle
Frequency
-
Frequency50 - 60 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules6.22
Installation, mounting
-
Nominal tightening torque4 - 4.4 Nm
Connectivity
-
Type of connectionScrew terminal
Dimensions
-
Height84 mm
-
Width109 mm
-
Depth132 mm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HAE310
Load break switch visible break. 3P 100A
PDF -
Installation manual
Interrupteur sectionneur coupure visible HAE / 100A-160A
Installation manual en-GB, fr-FR, de-DE 2020-02-17
PDF1,07 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF835,39 kB
Declaration of conformity en-GB 2026-07-22
PDF317,86 kB
EU Declaration of conformity
Declaration of conformity en-GB 2025-11-21
PDF604,46 kB
More documentation