Load break switch 4P 63A HAB406
EAN
3250613140366
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information please contact the Technical Service Centre by email or on 01952 675689.
Complete your system
Optional accessories
-
Switch operating shaft 3 products available -
Door coupling handle for switchgear 1 products available -
Auxiliary contact block 2 products available
Complete your system
Technical properties
Electric current
-
Rated current63 A
-
Acceptable current rating AC2163 A
-
Acceptable current rating AC21 category A63 A
-
Acceptable current rating AC21 category B63 A
-
Acceptable current rating AC22 category A63 A
-
Acceptable current rating AC22 category B63 A
-
Acceptable current rating AC23 category A40 A
-
Acceptable current rating AC23 category B40 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-31.50 kA
-
Rated short-time withstand current Icw 1s IEC 609471.26 kA
-
Rated short-time withstand current Icw IEC 609471.26 kA
Architecture
-
Type of pole4P
-
Control/operation elementShort rotary handle
-
Number of poles4
Connection
-
Cross-section rigid conductor16 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In2.40 W
-
Total power loss under IN9.60 W
-
Rated operational power under 400 V AC AC141,000 W
-
Rated operational power under 400 V AC AC2328,000 W
Installation, mounting
-
Nominal tightening torque2 - 2.2 Nm
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Use conditions
-
Operating temperature-20 - 70 °C
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP20
Frequency
-
Frequency50 - 50 Hz
Connectivity
-
Type of connectionScrew terminal
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Capacity
-
Number of modules3.42
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HAB406
Load break switch 4P 63A
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-13
PDF835,39 kB
Declaration
Declaration of conformity International 2022-09-07
PDF635,00 kB
More documentation