Load break switch 4P 1600A HA464
EAN
3250613119720
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Terminal cover 1 products available -
Auxiliary contact block 1 products available -
Switch operating shaft 2 products available -
Door coupling handle for switchgear 2 products available
Complete your system
Technical properties
Electric current
-
Rated current1,600 A
-
Rated short-time withstand current Icw IEC 6094750 kA
-
Acceptable current rating AC211,600 A
-
Acceptable current rating AC21 category A1,600 A
-
Acceptable current rating AC21 category B1,600 A
-
Acceptable current rating AC22 category A1,250 A
-
Acceptable current rating AC22 category B1,250 A
-
Acceptable current rating AC23 category A1,000 A
-
Acceptable current rating AC23 category B1,000 A
-
Rated short-circuit making capacity Icm under 415 V AC according to IEC 60947-366 kA
-
Rated short-time withstand current Icw 1s IEC 6094750 kA
Architecture
-
Number of poles4
-
Control/operation elementLong rotary handle
-
Device construction typeFixed built-in
-
Type of pole4P
Cover, door
-
InterlockableYes
Safety
-
Ingress Protection (IP) classIP00
Connection
-
Cross-section rigid conductor6x 185 mm²
-
Cross-section flexible conductor6x 185 mm²
Voltage
-
Rated insulation voltage Ui1,000 V
-
Rated impulse withstand voltage Uimp12,000 V
-
Rated operational voltage Ue380 - 415 V
Power
-
Power loss per pole at In122 W
-
Total power loss under IN366 W
-
Rated operational power under 400 V AC AC11,053,000 W
-
Rated operational power under 400 V AC AC23562,000 W
Controls and indicators
-
Motor drive integratedNo
Use conditions
-
Operating temperature-20 - 70 °C
Frequency
-
Frequency50 - 60 Hz
Functions
-
Is reversing switchNo
-
Version as emergency stop installationNo
-
Version as main switchYes
-
Version as maintenance/service switchYes
-
Version as safety switchYes
-
Version as switch disconnector compactYes
Equipment
-
Motor drive optionalNo
-
Number of auxiliary contacts as change-over contact0
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
Installation, mounting
-
Nominal tightening torque40 - 45 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HA464
Load break switch 4P 1600A
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-05-17
PDF200,64 kB
Declaration
Declaration of conformity International 2022-04-13
PDF777,14 kB
More documentation