The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • HA407
    EAN
    3250613114077
    Packaging
    1 Piece

    Load break switch with visible breaking 4P 160A HA407

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Load break switch with visible breaking 4P 160A

    HA407

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Switch oper­ating shaft 2 products available
    • Door coup­ling handle for switchgear 1 products available

    Complete your system

    • Switch oper­ating shaft
    • Door coup­ling handle for switchgear
    • HZC104

      Shaft extension 320 mm FCS-LBS 80-250A

      €0.00  / *
    • HZC103

      Shaft extension 200 mm FCS-LBS 80-250A

      €0.00  / *
    • HZC001

      Black handle FCS- LBS 20-250A

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current
      160 A
    • Accept­able current rating AC21
      160 A
    • Accept­able current rating AC21 category A
      160 A
    • Accept­able current rating AC21 category B
      160 A
    • Accept­able current rating AC22 category A
      160 A
    • Accept­able current rating AC23 category A
      160 A
    • Accept­able current rating AC23 category B
      160 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      5.88 kA
    • Rated short-­time with­stand current Icw 1s IEC 60947
      4 kA
    • Rated short-­time with­stand current Icw IEC 60947
      4 kA
    Connec­tion
    • Cross-sec­tion rigid conductor
      95 mm²
    • Cross-sec­tion flex­ible conductor
      95 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated oper­a­tional voltage Ue
      380 - 415 V
    Power
    • Power loss per pole at In
      3.30 W
    • Total power loss under IN
      9.90 W
    • Rated oper­a­tional power under 400 V AC AC1
      105,000 W
    • Rated oper­a­tional power under 400 V AC AC23
      72,000 W
    Equip­ment
    • Motor drive optional
      No
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 70 °C
    Cover, door
    • Inter­lock­able
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP00
    Archi­tec­ture
    • Type of pole
      4P
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Short rotary handle
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Is reversing switch
      No
    • Version as emer­gency stop install­a­tion
      No
    • Version as main switch
      Yes
    • Version as main­ten­ance/ser­vice switch
      Yes
    • Version as safety switch
      Yes
    • Version as switch discon­nector compact
      Yes
    Capa­city
    • Number of modules
      8.50
    Install­a­tion, mounting
    • Nominal tight­ening torque
      9 - 9.9 Nm
    Dimen­sions
    • Height
      82.5 mm
    • Width
      142 mm
    • Depth
      136 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Load break switch 4P 630A (English)
    PDF
    369,67 kB
    REACH declaration HA407
    PDF
    RoHS report HA407
    PDF

    Downloads

    • Product image

      Image HA407  | Hager

      Product Image HA407

    • Product datasheet

      Image Hager Product data sheet HA407  | Hager

      Hager Product data sheet HA407

      Load break switch with visible breaking 4P 160A

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-13

      PDF
      777,14 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-11-21

      PDF
      611,04 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland