LOAD BREAK SWITCH 3P 160A • HA307 | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Switching and protective devices
  • Load breakers and switches
  • Load break switches
  • HA307
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
HA451 - Load break switch 4P 125A
HA451
Load break switch 4P 125A
2
HAB403 - Load break switch 4P 32A
HAB403
Load break switch 4P 32A
3
HAE410 - Load break switch visible break. 4P 100A
HAE410
Load break switch visible break. 4P 100A
4
HAC308 - Load break switch 3P 80A
HAC308
Load break switch 3P 80A
5
HA362 - Load break switch 3P 1250A
HA362
Load break switch 3P 1250A

Load break switch 3P 160A

HA307

  • Modular devices
  • Switching and protective devices

Load break switch 3P 160A HA307

EAN
3250613113070
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary contact block 1 products available
  • Door coup­ling handle for switchgear 1 products available
  • Switch oper­ating shaft 2 products available
  • Terminal cover 1 products available

Complete your system

  • Auxil­iary contact block
  • Door coup­ling handle for switchgear
  • Switch oper­ating shaft
  • Terminal cover
  • HZ022

    Auxiliary contact 1C+1O ha100/160

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC001

    Black handle FCS- LBS 20-250A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC103

    Shaft extension 200 mm FCS-LBS 80-250A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZC104

    Shaft extension 320 mm FCS-LBS 80-250A

    0.00 €  / *
    Add to a list
    Add to a list
  • HZ062

    Terminal covers ha407

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    160 A
  • Accept­able current rating AC21
    160 A
  • Accept­able current rating AC21 category A
    160 A
  • Accept­able current rating AC21 category B
    160 A
  • Accept­able current rating AC22 category A
    160 A
  • Accept­able current rating AC22 category B
    160 A
  • Accept­able current rating AC23 category A
    160 A
  • Accept­able current rating AC23 category B
    160 A
  • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
    5.88 kA
  • Rated short-­time with­stand current Icw 1s IEC 60947
    4 kA
  • Rated short-­time with­stand current Icw IEC 60947
    4 kA
Connec­tion
  • Cross-sec­tion rigid conductor
    95 mm²
  • Cross-sec­tion flex­ible conductor
    95 mm²
Voltage
  • Rated insu­la­tion voltage Ui
    800 V
  • Rated impulse with­stand voltage Uimp
    8,000 V
  • Rated oper­a­tional voltage Ue
    380 - 415 V
Power
  • Power loss per pole at In
    3.30 W
  • Total power loss under IN
    9.90 W
  • Rated oper­a­tional power under 400 V AC AC1
    105,000 W
  • Rated oper­a­tional power under 400 V AC AC23
    72,000 W
Equip­ment
  • Motor drive optional
    No
  • Number of auxil­iary contacts as change-over contact
    0
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
Use condi­tions
  • Oper­ating temper­ature
    -20 - 70 °C
Cover, door
  • Inter­lock­able
    Yes
Safety
  • Ingress Protec­tion (IP) class
    IP00
Archi­tec­ture
  • Type of pole
    3P
  • Number of poles
    3
  • Control/­op­er­a­tion element
    Short rotary handle
Frequency
  • Frequency
    50 - 60 Hz
Func­tions
  • Is reversing switch
    No
  • Version as emer­gency stop install­a­tion
    No
  • Version as main switch
    Yes
  • Version as main­ten­ance/ser­vice switch
    Yes
  • Version as safety switch
    Yes
  • Version as switch discon­nector compact
    Yes
Capa­city
  • Number of modules
    8.50
Install­a­tion, mounting
  • Nominal tight­ening torque
    9 - 9.9 Nm
Dimen­sions
  • Height
    82.5 mm
  • Width
    142 mm
  • Depth
    136 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration HA307 (english)
PDF
103,10 kB
RoHS declaration HA307 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image HA307  | Hager

    Product Image HA307

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-05-17

    PDF
    200,64 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-04-13

    PDF
    777,14 kB
More documentation

Discover more of this product range

    5
  • 1
    HA308 - Load break switch 3P 200A
    HA308
    Load break switch 3P 200A
  • 2
    HA351 - Load break switch 3P 125A
    HA351
    Load break switch 3P 125A
  • 3
    HA352 - Load break switch 3P 160A
    HA352
    Load break switch 3P 160A
  • 4
    HA353 - Load break switch 3P 200A
    HA353
    Load break switch 3P 200A
  • 5
    HA354 - Load break switch 3P 250A
    HA354
    Load break switch 3P 250A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland