The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GP418T
  • Distri­bu­tion systems

Door,gamma,transparent,for enclosure,72Modules GP418T

EAN
3250612963645
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Door,gamma,transparent,for enclosure,72Modules

GP418T

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Complete your system

  • Lock system
  • GZ35A

    Key lock, gamma, for enclosure, 13-72modules

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    625 mm
  • Width
    355 mm
Cover, door
  • Door/­cover is trans­parent
    Yes
  • Cabinet door type
    Stop door
  • Number of locks
    1
Mater­ials
  • Material
    Plastic
  • Treat­ment
    Untreated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration GP418T
PDF
Hager RoHS report GP418T
PDF

Downloads

  • Product image

    Image GP418T  | Hager

    Product Image GP418T

  • Product datasheet

    Image Hager Product data sheet GP418T  | Hager

    Hager Product data sheet GP418T

    Door,gamma,transparent,for enclosure,72Modules

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-24  | Hager

    Declaration of conformity en-GB 2025-10-24

    PDF
    363,16 kB
More documentation

Discover more of this product range

    5
  • 1
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 2
    P031F - Cover strips, universal, for 1/2 module
    P031F
    Cover strips, universal, for 1/2 module
  • 3
    GP218T - Door,gamma,transparent,spare door,for enclosure, 36Modules
    GP218T
    Door, gamma, transparent, spare door, for enclosure, 36Modules
  • 4
    GP413P - Door,gamma,white,spare door,for enclosure, 52Modules,RAL9010
    GP413P
    Door, gamma, white, spare door, for enclosure, 52Modules, RAL9010
  • 5
    GP218P - Door,gamma,white,spare door,for enclosure 36M
    GP218P
    Door, gamma, white, spare door, for enclosure 36M

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland