Door,gamma,white,for encl. 18M • GP118P | Hager
The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Catalog
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GP118P
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
GP118P - Door,gamma,white,spare door,for enclosure 13M
GP118P
Door,gamma,white,spare door,for enclosure 13M
2
JP015 - Cover strip,universal,18M,RAL9010
JP015
Cover strip,universal,18M,RAL9010
3
GZ32A - Sealing kit,gamma,for enclosure,13-72 modules
GZ32A
Sealing kit,gamma,for enclosure,13-72 modules
4
GD418A - Enclosure,gamma,surface mounting,72 Modules, version France
GD418A
Enclosure,gamma,surface mounting,72 Modules, version France
5
GD318A - Enclosure,gamma,surface mounting,54 Modules, version France
GD318A
Enclosure,gamma,surface mounting,54 Modules, version France

Door,gamma,white,spare door,for enclosure 13M

GP118P

  • Distri­bu­tion systems

Door,gamma,white,spare door,for enclosure 13M GP118P

EAN
3250612963515
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Lock system 1 products available

Complete your system

  • Lock system
  • GZ35A

    Key lock,gamma,for enclosure,13-72modules

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Dimen­sions
  • Height
    250 mm
  • Width
    355 mm
Cover, door
  • Door/­cover is trans­parent
    No
  • Number of cabinet doors
    1
  • Cabinet door type
    Stop door
  • Number of locks
    1
Mater­ials
  • RAL code
    9010
  • Colour
    Pure white
  • Material
    Plastic
  • Treat­ment
    Untreated
Archi­tec­ture
  • Cabinet Door Posi­tion
    Left, Right
Safety
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration GP118P (english)
PDF
103,10 kB
RoHS declaration GP118P (english)
PDF
103,59 kB

Downloads

  • Product image

    Image GP118P  | Hager

    Product Image GP118P

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-10-28

    PDF
    146,99 kB
    Image Declaration of conformity en-GB 2025-03-06  | Hager

    Declaration of conformity en-GB 2025-03-06

    PDF
    226,00 kB
More documentation

Discover more of this product range

    5
  • 1
    GD113H - Enclosure,gamma,surface mounting,13Modules,version Ireland
    GD113H
    Enclosure, gamma, surface mounting, 13Modules, version Ireland
  • 2
    GD118A - Enclosure,gamma,surface mounting,18 Modules, version France
    GD118A
    Enclosure, gamma, surface mounting, 18 Modules, version France
  • 3
    GD213H - Enclosure,gamma,surface mounting,26Modules, version Ireland
    GD213H
    Enclosure, gamma, surface mounting, 26Modules, version Ireland
  • 4
    GD218A - Enclosure,gamma,surface mounting,36Modules, version France
    GD218A
    Enclosure, gamma, surface mounting, 36Modules, version France
  • 5
    GD313H - Enclosure,gamma,surface mounting,39 Modules, version Ireland
    GD313H
    Enclosure, gamma, surface mounting, 39 Modules, version Ireland

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland