The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Distri­bu­tion systems
  • Enclos­ures up to 63A
  • Gamma and accessories
  • GD418A
  • Distri­bu­tion systems

Enclosure,gamma,surface mounting,72 Modules, version France GD418A

EAN
3250612845842
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Enclosure,gamma,surface mounting,72 Modules, version France

GD418A

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Cover strip 2 products available
  • Lock system 1 products available
  • Side/­back panel 1 products available
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
  • Accessor­ies/s­pare parts for terminals 1 products available

Complete your system

  • Cover strip
  • Lock system
  • Side/­back panel
  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • Accessor­ies/s­pare parts for terminals
  • JP015

    Cover strip, universal, 18M, RAL9010

    0.00 €  / *
  • P032F

    Cover strips, universal, for 1 module

    0.00 €  / *
  • GZ35A

    Key lock, gamma, for enclosure, 13-72modules

    0.00 €  / *
  • GS418D

    Back plate, gamma, 72 modules, 4row

    0.00 €  / *
  • GZ32A

    Sealing kit, gamma, for enclosure, 13-72 modules

    0.00 €  / *
  • GZ30A

    Terminal carrier, gamma, for Quick Connect

    0.00 €  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    4
  • Number of rows
    4
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    Yes
Capa­city
  • Number of modules
    72
Dimen­sions
  • Height
    625 mm
  • Width
    355 mm
  • Depth
    103 mm
  • Number of width units
    18
Cover, door
  • Number of cabinet doors
    0
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Without lock
  • Glow wire test
    850 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration GD418A
PDF
Hager RoHS report GD418A
PDF

Downloads

  • Product image

    Image GD418A  | Hager

    Product Image GD418A

  • Product datasheet

    Image Hager Product data sheet GD418A  | Hager

    Hager Product data sheet GD418A

    Enclosure,gamma,surface mounting,72 Modules, version France

    PDF
  • Installation manual

    Image Installation manual International 2015-07-13  | Hager

    Installation manual International 2015-07-13

    Installation manual International 2022-03-21

    PDF
    3,95 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-24  | Hager

    Declaration of conformity en-GB 2025-10-24

    PDF
    363,16 kB
More documentation

Discover more of this product range

    5
  • 1
    P031F - Cover strips, universal, for 1/2 module
    P031F
    Cover strips, universal, for 1/2 module
  • 2
    P032F - Cover strips, universal, for 1 module
    P032F
    Cover strips, universal, for 1 module
  • 3
    JP015 - Cover strip,universal,18M,RAL9010
    JP015
    Cover strip, universal, 18M, RAL9010
  • 4
    GP218T - Door,gamma,transparent,spare door,for enclosure, 36Modules
    GP218T
    Door, gamma, transparent, spare door, for enclosure, 36Modules
  • 5
    GP113P - Door,gamma,white,spare door,for enclosure 13M,RAL 9010
    GP113P
    Door, gamma, white, spare door, for enclosure 13M, RAL 9010

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland