The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 63A
    • Gamma and accessories
    • GD418A
    EAN
    3250612845842
    Packaging
    1 Piece
    • Gamma and accessories

    Enclosure,gamma,surface mounting,72 Modules, version France GD418A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,gamma,surface mounting,72 Modules, version France

    GD418A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Cover strip 2 products available
    • Lock system 1 products available
    • Side/­back panel 1 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
    • Accessor­ies/s­pare parts for terminals 1 products available

    Complete your system

    • Cover strip
    • Lock system
    • Side/­back panel
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Accessor­ies/s­pare parts for terminals
    • JP015

      Cover strip, universal, 18M, RAL9010

      €0.00  / *
    • P032F

      Cover strips, universal, for 1 module

      €0.00  / *
    • GZ35A

      Key lock, gamma, for enclosure, 13-72modules

      €0.00  / *
    • GS418D

      Back plate, gamma, 72 modules, 4row

      €0.00  / *
    • GZ32A

      Sealing kit, gamma, for enclosure, 13-72 modules

      €0.00  / *
    • GZ30A

      Terminal carrier, gamma, for Quick Connect

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      Yes
    Capa­city
    • Number of modules
      72
    Dimen­sions
    • Height
      625 mm
    • Width
      355 mm
    • Depth
      103 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      0
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Without lock
    • Glow wire test
      850 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    REACH declaration GD418A
    PDF
    RoHS report GD418A
    PDF

    Downloads

    • Product image

      Image GD418A  | Hager

      Product Image GD418A

    • Product datasheet

      Image Hager Product data sheet GD418A  | Hager

      Hager Product data sheet GD418A

      Enclosure,gamma,surface mounting,72 Modules, version France

      PDF
    • Installation manual

      Image Installation manual International 2015-07-13  | Hager

      Installation manual International 2015-07-13

      Installation manual International 2022-03-21

      PDF
      3,95 MB
    • BIM Revit objects

      Image Range:GAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,16 MB
      Image Range:GAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:GAMMA-Enclosures_Surface_mounted-IP30-Without_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,16 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-10-24  | Hager

      Declaration of conformity en-GB 2025-10-24

      PDF
      363,16 kB
    More documentation

    Discover more of this product range

      5
    • 1
      GS213D - Back plate,gamma,26 modules,2row
      GS213D
      Back plate, gamma, 26 modules, 2row
    • 2
      GD318A - Enclosure,gamma,surface mounting,54 Modules, version France
      GD318A
      Enclosure, gamma, surface mounting, 54 Modules, version France
    • 3
      GR213AN - Elevation frame,gamma,26 modules
      GR213AN
      Elevation frame, gamma, 26 modules
    • 4
      GP318P - Door,gamma,white,spare door,for enclosure,54Modules
      GP318P
      Door, gamma, white, spare door, for enclosure, 54Modules
    • 5
      GS313D - Back plate,gamma,39M, 3 row
      GS313D
      Back plate, gamma, 39M, 3 row

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland