The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • GD413D

Enclosure,gamma,surface mounting,4 row, RAL9010 GD413D

EAN
3250612845132
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Enclosure,gamma,surface mounting,4 row, RAL9010

GD413D

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 1 products available
  • Cover strip 2 products available
  • Accessor­ies/s­pare parts for terminals 1 products available
  • Side/­back panel 1 products available

Complete your system

  • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
  • Cover strip
  • Accessor­ies/s­pare parts for terminals
  • Side/­back panel
  • GZ32A

    Sealing kit, gamma, for enclosure, 13-72 modules

    0.00 €  / *
  • P031F

    Cover strips, universal, for 1/2 module

    0.00 €  / *
  • P032F

    Cover strips, universal, for 1 module

    0.00 €  / *
  • GZ30A

    Terminal carrier, gamma, for Quick Connect

    0.00 €  / *
  • GS413D

    Back plate, gamma, for enclosure, 52modules, 4row

    0.00 €  / *

Technical properties

Install­a­tion, mounting
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    4
  • Number of rows
    4
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    52
Dimen­sions
  • Height
    625 mm
  • Width
    250 mm
  • Depth
    103 mm
  • Number of width units
    13
Cover, door
  • Number of cabinet doors
    0
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
Safety
  • Impact resist­ance IK
    IK05
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Without lock

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration GD413D
PDF
Hager RoHS report GD413D
PDF

Downloads

  • Product image

    Image GD413D  | Hager

    Product Image GD413D

  • Product datasheet

    Image Hager Product data sheet GD413D  | Hager

    Hager Product data sheet GD413D

    Enclosure,gamma,surface mounting,4 row, RAL9010

    PDF
  • Installation manual

    Image Installation manual International 2015-07-13  | Hager

    Installation manual International 2015-07-13

    PDF
    3,08 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-02-06

    PDF
    217,42 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-07-20

    PDF
    160,31 kB
More documentation

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland