The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ776A
    EAN
    3250610701621
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Adapter for vertical connection of 1550mm wide FR/FS enclosures FZ776A

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Adapter for vertical connection of 1550mm wide FR/FS enclosures

    FZ776A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      250 mm
    • Depth
      20 mm
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ776A
    PDF
    RoHS report FZ776A
    PDF

    Downloads

    • Product image

      Image FZ776A  | Hager

      Product Image FZ776A

    • Product datasheet

      Image Hager Product data sheet FZ776A  | Hager

      Hager Product data sheet FZ776A

      Adapter for vertical connection of 1550mm wide FR/FS enclosures

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      UN07A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  1050mm, 2 pieces
      UN07A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1050mm, 2 pieces
    • 2
      FZ662A - Plinth, Univers, H200 550x400 mm
      FZ662A
      Plinth, Univers, H200 550x400 mm
    • 3
      FZ004R - Door, Univers, IP55, H1550 W1050 mm
      FZ004R
      Door, Univers, IP55, H1550 W1050 mm
    • 4
      FZ073R - Door, Univers, IP55, H1100 W800 mm
      FZ073R
      Door, Univers, IP55, H1100 W800 mm
    • 5
      UN11A - Carrier rails, univers,for enclosures ex depth = 160mm, L =  1650mm, 2 pieces
      UN11A
      Carrier rails, univers, for enclosures ex depth = 160mm, L = 1650mm, 2 pieces

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland