The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • FZ651A
    EAN
    3250616004412
    Packaging
    1 Piece

    Plinth, Univers, H100 300x400 mm FZ651A

    Phase out product: please contact your electrical wholesaler for availability

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plinth, Univers, H100 300x400 mm

    FZ651A

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Compon­ents for wiring, cable entry and cable fixing 1 products available

    Complete your system

    • Compon­ents for wiring, cable entry and cable fixing
    • FZ7801

      Cable rail 1 section, Univers, L230 mm for plinth

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      100 mm
    • Width
      300 mm
    • Depth
      400 mm
    • Built-in width
      300 mm
    Equip­ment
    • Cabinet base
      Base complete
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    Connectivity
    • Mounting type
      Metal screw mounting
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Jet black
    • Treat­ment
      Powder coated
    • Material
      Steel

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ651A
    PDF
    RoHS report FZ651A
    PDF

    Downloads

    • Product image

      Image FZ651A  | Hager

      Product Image FZ651A

    • Product datasheet

      Image Hager Product data sheet FZ651A  | Hager

      Hager Product data sheet FZ651A

      Plinth, Univers, H100 300x400 mm

      PDF
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland