The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Accessories for distri­bu­tion cabinets up to 1600 A
    • FZ005R
    EAN
    3250616004726
    Packaging
    1 Piece
    • Accessories for distri­bu­tion cabinets up to 1600 A

    Door, Univers, IP55, H1550 W1300 mm FZ005R

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Door, Univers, IP55, H1550 W1300 mm

    FZ005R

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Docu­ment holder 2 products available
    • Lock system 1 products available

    Compatible products

    • Referenced by 1 products available

    Complete your system

    • Docu­ment holder
    • Lock system
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ757A4

      Document holder, glued, DIN A4

      €0.00  / *
    • FZ534N

      Swing lever, univers, for profile cylinder 40mm, for enclosure IP44/54

      €0.00  / *

    Referenced by

    • FR05E

      Steel enclosure, Univers, IP55, CL1, 1550x1300x275 mm

      €0.00  / *

    Technical properties

    Compat­ib­ility
    • Suit­able for enclosure type
      Surface-­mounted
    Dimen­sions
    • Height
      1,500 mm
    • Width
      1,250 mm
    • Depth
      25 mm
    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      2
    • Cabinet door type
      Stop door
    • Type of handle
      Pivoted lever
    • Number of locks
      1
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Product colour
      Light grey
    • Material
      Steel
    • Treat­ment
      Powder coated
    Archi­tec­ture
    • Cabinet Door Posi­tion
      Left, Right
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Locking type
      Without lock
    Equip­ment
    • Number of section in width
      5
    • Number of keys
      1
    Connectivity
    • Mounting type
      With hinge
    Capa­city
    • Number of modules
      0
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FZ005R
    PDF
    RoHS report FZ005R
    PDF

    Downloads

    • Product image

      Image FZ005R  | Hager

      Product Image FZ005R

    • Product datasheet

      Image Hager Product data sheet FZ005R  | Hager

      Hager Product data sheet FZ005R

      Door, Univers, IP55, H1550 W1300 mm

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL863Z - Wall ins. fixing brackets, Orion.Plus polyester
      FL863Z
      Wall ins. fixing brackets, Orion.Plus polyester
    • 2
      FL423A - Insulated mounting plate, Orion.Plus, 285x245 mm
      FL423A
      Insulated mounting plate, Orion.Plus, 285x245 mm
    • 3
      FL424A - Insulated mounting plate, Orion.Plus, 435x245 mm
      FL424A
      Insulated mounting plate, Orion.Plus, 435x245 mm
    • 4
      FL413A - Steel mounting plate, Orion.Plus, 630x443  mm
      FL413A
      Steel mounting plate, Orion.Plus, 630x443 mm
    • 5
      FL415A - Steel mounting plate, Orion.Plus, 780x443  mm
      FL415A
      Steel mounting plate, Orion.Plus, 780x443 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland