The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Enclos­ures up to 160A
    • FW/FWB surface enclos­ures
    • FW536WT
    EAN
    3250614301018
    Packaging
    1 Piece
    • FW/FWB surface enclos­ures

    Surface encl. FW2, IP40, class I, with door and brass terminals, 5x36 modules FW536WT

    Add to a list
    Add to a list

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Surface encl. FW2, IP40, class I, with door and brass terminals, 5x36 modules

    FW536WT

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Rail terminal bar 4 products available
    • Accessor­ies/s­pare parts for terminals 1 products available
    • Docu­ment holder 1 products available
    • Cover strip 1 products available

    Complete your system

    • Rail terminal bar
    • Accessor­ies/s­pare parts for terminals
    • Docu­ment holder
    • Cover strip
    • KM25N

      Brass terminal, 1x25mm² 13x10mm² 11x16mm², with mounting base, Color: blue

      €0.00  / *
    • KM25E

      Brass terminal, 1x25mm² 13x10mm² 11x16mm², with mounting base, Color: green

      €0.00  / *
    • KM13N

      Brass terminal, 7x10mm² 6x16mm², with mounting base, Color: blue

      €0.00  / *
    • KM13E

      Brass terminal, 7x10mm² 6x16mm², with mounting base, Color: green

      €0.00  / *
    • KN00A

      Terminal carrier, QC, universal adapter

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • S35S

      Cover strips, RAL 9010, breakable, 219 mm

      €0.00  / *

    Technical properties

    Connec­tion
    • Number of conduit inlets
      3
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rows
      5
    • Number of section in width
      3
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      180
    Dimen­sions
    • Height
      941 mm
    • Width
      787 mm
    • Depth
      150 mm
    • Number of width units
      36
    Cover, door
    • Number of cabinet doors
      1
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Impact resist­ance IK
      IK08
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Key lock, Without lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - FWB enclosure,UNIVERS range, 5-rows 180 modules (English)
    PDF
    49,47 MB
    REACH declaration FW536WT
    PDF
    RoHS report FW536WT
    PDF

    Downloads

    • Product image

      Image FW536WT  | Hager

      Product Image FW536WT

    • Product datasheet

      Image Hager Product data sheet FW536WT  | Hager

      Hager Product data sheet FW536WT

      Surface encl. FW2, IP40, class I, with door and brass terminals, 5x36 modules

      PDF
    • Installation manual

      Image Installation manual International 2026-10-08  | Hager

      Installation manual International 2026-10-08

      PDF
      4,83 MB
      Image Mounting instruction for brass terminal  | Hager

      Mounting instruction for brass terminal

      Kxxx / KMxxx

      PDF
      395,42 kB
    • BIM Revit objects

      Image Range:FW-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:FW-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_Hosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,23 MB
      Image Range:FW-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025  | Hager

      Range:FW-Enclosures_Surface_mounted-IP30-With_Cover-With_DIN-IE-EnglishFamily_NoHosted-REVIT_Family_2023-Hager_Version_2025

      RFA
      1,21 MB
    • Handbook

      Image Technical manual for FW2 enclosures  | Hager

      Technical manual for FW2 enclosures

      Surface, flush boards and accessories (EN)

      PDF
      2,04 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-08-30  | Hager

      Declaration of conformity en-GB 2024-08-30

      PDF
      179,29 kB
    More documentation

    Discover more of this product range

      5
    • 1
      JK11254D - 125A Direct Connect Incomer Kit
      JK11254D
      125A Direct Connect Incomer Kit
    • 2
      FW324WT - Surface encl. FW2, IP40, class I, with door and brass terminals, 3x24 modules
      FW324WT
      Surface encl. FW2, IP40, class I, with door and brass terminals, 3x24 modules
    • 3
      FW436WT - Surface encl. FW2, IP40, class I, with door and brass terminals, 4x36 modules
      FW436WT
      Surface encl. FW2, IP40, class I, with door and brass terminals, 4x36 modules
    • 4
      FWB32 - FWB encl. univers,3rows 72 mod cl.II IP44,plain door,500x550x161mm,brass term.
      FWB32
      FWB encl. univers, 3rows 72 mod cl.II IP44, plain door, 500x550x161mm, brass term.
    • 5
      FWB64 - FWB encl.,univers,6rows 288 mod cl.II IP44,plain door,950x1050x161mm,brass term.
      FWB64
      FWB encl., univers, 6rows 288 mod cl.II IP44, plain door, 950x1050x161mm, brass term.

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland