JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
No product result ""
No category result ""
No suggestion result ""
No content result ""
You have to log in with your myHager profile to see prices and to order.
You need to be logged into your myHager account to create product lists
cable cover, 2-section, box fixation, Hx W x D176 x 550 x 135mm, RAL9010,
Cable entry plate,univers, for enclosure IP44 / IP54, back side, D160 / 205 mm
Heaters, quadro.system, 15 W 230 V AC/DC
Heaters, quadro.system, 30 W 230 V AC/DC
Thermostat, quadro.system, 10 A 230 V AC
Lock, univers, double-bit, 3mm, with 1 key, for enclosure IP44/54
Lock, univers, triangular 7mm, with 1 key, for enclosure IP44/54
Lock, univers, square 7mm, with 1 key, for enclosure IP44/54
Lock,univers, knob handle, cylinder Nr.1333, with 2 keys, for encl. IP44/IP54
Lock,univers, pawl rod handle, with lock-Nr.1333, with 2 keys, IP44/IP54
Lock, univers, cylinder Nr.1242E, with 2 keys, for enclosure IP44/54
Door shield with handle, for enclosure univers IP44
Touch-up stick prepared 12ml RAL7035
Flexible adapter,univers, for lateral connection of FP to cable spreader box
Cable entry plate,univers,CL1,IP44/54,6xM16,2xM20,2xM16/25,1xM25/40/50
Cable entry plate,univers, CL 1, IP44/54 15 x M16 and 4 x M20 precuts
Cable entry plate, univers, CL 1, IP44/54, without precuts
Cable strain relief rail, univers, 1 section, C-profile 30x15x100mm, slot 16mm
Document holder, glued, DIN A4
Document holder, adhesive, DIN A5
Document holder, magnetic, DIN A4
Associaton kit univers, vertical, for enclosures 2-sections D:160/205mm,Quickset
Connection set, univers Z, for enclosure connection IP44/54 horizontal
Adapter set,univers, horizontal, for IP44/54, depth 160/205 mm, Quickset
Wall fixation rail, univers, 2m, for enclosure IP44 / IP54
Mounting brackets, univers, for enclosure IP44/IP54, outside
Carrier rail, universN, simple
PE bus-bar,universN,Cu 20x5mm,1 section
PE busbar, univers, Cu 20 x 5 mm, 2fields
DIN rail,univers, 7,5 mm, depth-adjustable until 32,5mm, 11 modules wide (200mm)
Carrier rails, univers,for enclosures ex depth = 160mm, L = 300mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 900mm, 2 pieces
Carrier rails, univers,for enclosures ex depth = 160mm, L = 1800mm, 2 pieces
Horizontal traverse, Univers, L500 mm 2 section
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Product Image FP22TN2
Declaration
Declaration of conformity International 2023-04-25
Declaration of conformity International 2023-03-30