The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Orion Plus
    • FL996A
    catalog.pageproduct.product.info.ean
    3250610673461
    catalog.pageproduct.product.info.packqty
    1 catalog.pageproduct.product_base_unit_piece.span
    • Orion Plus

    MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C FL996A

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C

    FL996A

    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    catalog.pageproduct.tab_additional_title.link

    Dimen­sions
    • Height
      750 mm
    • Width
      600 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      5
    Capa­city
    • Number of modules
      130
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      10

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL996A
    PDF
    RoHS report FL996A
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div FL996A

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet FL996A

      MCB complete kit, Orion.Plus, 5x24M, 750x600 mm, System C

      PDF
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      FL96Z - Triangular lock plus handle, Orion.Plus
      FL96Z
      Triangular lock plus handle, Orion.Plus
    • 2
      FL426A - Insulated mounting plate, Orion.Plus, 585x345 mm
      FL426A
      Insulated mounting plate, Orion.Plus, 585x345 mm
    • 3
      FL413A - Steel mounting plate, Orion.Plus, 630x443  mm
      FL413A
      Steel mounting plate, Orion.Plus, 630x443 mm
    • 4
      FL495A - Clamp bracket, Orion.Plus, W600 mm
      FL495A
      Clamp bracket, Orion.Plus, W600 mm
    • 5
      FL494A - Clamp bracket, Orion.Plus, W500 mm
      FL494A
      Clamp bracket, Orion.Plus, W500 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland