The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Distri­bu­tion systems
    • Cabinets up to 1600A
    • Orion Plus
    • FL982A
    EAN
    3250610672334
    Packaging
    1 Piece
    • Orion Plus

    Chassis kit MCB, orion plus 3x18M 500x400 mm +S FL982A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Chassis kit MCB, orion plus 3x18M 500x400 mm +S

    FL982A

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      450 mm
    • Width
      400 mm
    • Depth
      120 mm
    Equip­ment
    • Number of rows
      3
    Capa­city
    • Number of modules
      54
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      7035
    • Product colour
      Light grey
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      6

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL982A
    PDF
    RoHS report FL982A
    PDF

    Downloads

    • Product image

      Image FL982A  | Hager

      Product Image FL982A

    • Product datasheet

      Image Hager Product data sheet FL982A  | Hager

      Hager Product data sheet FL982A

      Chassis kit MCB, orion plus 3x18M 500x400 mm +S

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      FL495A - Clamp bracket, Orion.Plus, W600 mm
      FL495A
      Clamp bracket, Orion.Plus, W600 mm
    • 2
      FL96Z - Triangular lock plus handle, Orion.Plus
      FL96Z
      Triangular lock plus handle, Orion.Plus
    • 3
      FL424A - Insulated mounting plate, Orion.Plus, 435x245 mm
      FL424A
      Insulated mounting plate, Orion.Plus, 435x245 mm
    • 4
      FL85Z - Wall steel fixing brackets, Orion.Plus steel
      FL85Z
      Wall steel fixing brackets, Orion.Plus steel
    • 5
      FL413A - Steel mounting plate, Orion.Plus, 630x443  mm
      FL413A
      Steel mounting plate, Orion.Plus, 630x443 mm

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland