The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • EPN546
    EAN
    3250612369430
    Packaging
    1 Piece

    Latching relay 3NO+1NC 230V EPN546

    Phase out product: please contact your electrical wholesaler for availability

    Similar products:

    EPN540

    Log in to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Latching relay 3NO+1NC 230V

    EPN546

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Auxil­iary device for distri­bu­tion board devices 2 products available

    Complete your system

    • Auxil­iary device for distri­bu­tion board devices
    • EPN051

      Auxiliary contact 1NC+1NO

      €0.00  / *
    • EPN050

      Auxiliary contact for centralised control

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    • Quies­cent current
      6 mA
    • Accept­able current rating AC1
      16 A
    Capa­city
    • Number of modules
      2
    Connec­tion
    • Type of contacts
      3NO+1NC
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    • Number of contacts
      4
    Voltage
    • Command voltage AC
      230 - 230 V
    • Command voltage DC
      110 - 110 V
    • Command voltage 2
      110 - 110 V
    • Command voltage 1
      230 - 230 V
    • Rated insu­la­tion voltage Ui
      400 V
    • Rated oper­a­tional voltage Ue
      250 - 400 V
    Frequency
    • Frequency
      50 - 60 Hz
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Power
    • Power dissip­a­tion at IN
      3.60 W
    • Inrush power absorbed
      55 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      63 mm
    Lighting
    • Max. load fluor­es­cent lamp
      800 VA
    • Max. load fluor­es­cent lamp parallel compensated
      900 VA
    Equip­ment
    • Number of NO contacts
      3
    • Number of NC contacts
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration EPN546
    PDF
    RoHS report EPN546
    PDF

    Downloads

    • Product image

      Image EPN546  | Hager

      Product Image EPN546

    • Product datasheet

      Image Hager Product data sheet EPN546  | Hager

      Hager Product data sheet EPN546

      Latching relay 3NO+1NC 230V

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      268,69 kB
    More documentation

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland