The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Remote switches and accessories
    • EPN050
    EAN
    3250612360543
    Packaging
    1 Piece
    • Remote switches and accessories

    Auxiliary contact for centralised control EPN050

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Auxiliary contact for centralised control

    EPN050

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      1 A
    Capa­city
    • Number of modules
      0.50
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1.5 - 10 mm²
    Power
    • Power dissip­a­tion at IN
      0.10 W
    Dimen­sions
    • Height
      85 mm
    • Width
      8.90 mm
    • Depth
      58 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration EPN050
    PDF
    RoHS report EPN050
    PDF

    Downloads

    • Product image

      Image EPN050  | Hager

      Product Image EPN050

    • Product datasheet

      Image Hager Product data sheet EPN050  | Hager

      Hager Product data sheet EPN050

      Auxiliary contact for centralised control

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-07

      PDF
      315,24 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      257,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      EPN518 - Latching relay 1NC+1NO 24V
      EPN518
      Latching relay 1NC+1NO 24V
    • 2
      EPN526 - Latching relay 2NO 48V
      EPN526
      Latching relay 2NO 48V
    • 3
      EPN520 - Latching relay 2NO 230V
      EPN520
      Latching relay 2NO 230V
    • 4
      EPN051 - Auxiliary contact 1NC+1NO
      EPN051
      Auxiliary contact 1NC+1NO
    • 5
      EPN540 - Latching relay 4NO 230V
      EPN540
      Latching relay 4NO 230V

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland