Latching relay 1NO+1NC 48V • EPN503 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Navigation Square
    Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
    View references
    • Solutions
    • Solutions by application
      • Commercial Distribution
      • Modular Devices & Connection
      • Lighting Connection & Control
      • Residential Distribution
      • Wiring Accessories
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your project
      • Single house
      • Multi-residential
      • Office
      • Hotel
      • Other commercial buildings
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • Solutions for your business
      • Electrical Contractor
      • Builder and Developer
      • Architect and Specifier
      • Panel Builder
      • See All
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • References
      Navigation Square
      Delivering automatic light control as part of an overall sustainable solution for Navigation Square.
      View references
    • See All
  • Tools
    BIM assets
    The intelligent 3D model-based system that provides professionals with insight and tools.
    Visit BIM Objects
    BIM Support
    • Tools
    • BIM assets
      BIM assets
      The intelligent 3D model-based system that provides professionals with insight and tools.
      Visit BIM Objects
      BIM Support
    • See All
  • Support
    Tailored Solutions requests
    If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
    Get support
    • Support
    • Download Center
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • FAQ
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • How-to videos
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Training
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Catalogues
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Reliability and ingenuity
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • Tailored solutions requests
      Tailored Solutions requests
      If your en­quiry falls out of the stand­ard of­fer, Tailored Solu­tions can meet your needs.
      Get support
    • See All
  • About us
    Shaping the electrical world together
    We remain by your side cooperating, collaborating and co-creating the future with you.
    Discover Hager
    • About us
    • News
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Find your wholesaler
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • Contact us
      Shaping the electrical world together
      We remain by your side cooperating, collaborating and co-creating the future with you.
      Discover Hager
    • See All
  • See all the categories
Account
  • Catalog
  • Modular devices
  • Switching and signalling devices
  • Remote switches and accessories
  • EPN503
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
ProductsShow

Most popular products

5
1
EPN522 - Latching relay 2NO 8V
EPN522
Latching relay 2NO 8V
2
EPN548 - Latching relay 4NO 48V
EPN548
Latching relay 4NO 48V
3
EPN546 - Latching relay 3NO+1NC 230V
EPN546
Latching relay 3NO+1NC 230V
4
EPN503 - Latching relay 1NO+1NC 48V
EPN503
Latching relay 1NO+1NC 48V
5
EPN525 - Latching relay 2NC+2NO 230V
EPN525
Latching relay 2NC+2NO 230V
EPN503 - Latching relay 1NO+1NC 48V
EPN503 - Latching relay 1NO+1NC 48V
EPN503 - Latching relay 1NO+1NC 48V

Latching relay 1NO+1NC 48V

EPN503

EPN503 - Latching relay 1NO+1NC 48V
EPN503 - Latching relay 1NO+1NC 48V
EPN503 - Latching relay 1NO+1NC 48V
  • Modular devices

Latching relay 1NO+1NC 48V EPN503

EAN
3250612369621
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Auxil­iary device for distri­bu­tion board devices 2 products available

Complete your system

  • Auxil­iary device for distri­bu­tion board devices
  • EPN050

    Auxiliary contact for centralised control

    0.00 €  / *
    Add to a list
    Add to a list
  • EPN051

    Auxiliary contact 1NC+1NO

    0.00 €  / *
    Add to a list
    Add to a list

Technical properties

Elec­tric current
  • Rated current
    16 A
  • Quies­cent current
    6 mA
  • Accept­able current rating AC1
    16 A
Capa­city
  • Number of modules
    1
Connec­tion
  • Type of contacts
    1NC+1NO
  • Cross-sec­tion flex­ible conductor
    1 - 6 mm²
  • Cross-sec­tion rigid conductor
    1.5 - 10 mm²
  • Number of contacts
    2
Voltage
  • Command voltage AC
    48 - 48 V
  • Command voltage DC
    24 - 24 V
  • Command voltage 2
    24 - 24 V
  • Command voltage 1
    48 - 48 V
  • Rated insu­la­tion voltage Ui
    250 V
  • Rated oper­a­tional voltage Ue
    250 - 250 V
Frequency
  • Frequency
    50 - 60 Hz
Use condi­tions
  • Oper­ating temper­ature
    -5 - 40 °C
  • Stor­age/trans­port temper­ature
    -40 - 80 °C
Connectivity
  • Type of connec­tion
    Screw terminal
Power
  • Total power loss under IN
    1.20 W
  • Inrush power absorbed
    25 VA
Dimen­sions
  • Height
    83 mm
  • Width
    17.50 mm
  • Depth
    63 mm
Lighting
  • Max. load fluor­es­cent lamp
    800 VA
  • Max. load fluor­es­cent lamp parallel compensated
    900 VA
Equip­ment
  • Number of NO contacts
    1
  • Number of NC contacts
    1

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes
REACH conform Yes

Certifications and documents

REACH declaration EPN503 (english)
PDF
103,10 kB
RoHS declaration EPN503 (english)
PDF
103,59 kB

Downloads

  • Product image

    Image EPN503  | Hager

    Product Image EPN503

  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2020-09-10

    PDF
    262,84 kB
More documentation

Discover more of this product range

    5
  • 1
    EPN050 - Auxiliary contact for centralised control
    EPN050
    Auxiliary contact for centralised control
  • 2
    EPN051 - Auxiliary contact 1NC+1NO
    EPN051
    Auxiliary contact 1NC+1NO
  • 3
    EPN501 - Latching relay 1NO 48V
    EPN501
    Latching relay 1NO 48V
  • 4
    EPN511 - Latching relay 1NO 12V
    EPN511
    Latching relay 1NO 12V
  • 5
    EPN512 - Latching relay  1NO 8V
    EPN512
    Latching relay 1NO 8V

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland