Twilight switch 1 channel, 1M, flush mounted cell EEN101
Phase out product: please contact your electrical wholesaler for availability
Related products:
EEN100Complete your system
Optional accessories
-
Brightness sensor 1 products available
Complete your system
Technical properties
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated operational voltage Ue230 - 230 V
Settings
-
Switch on delay time60 s
Use conditions
-
Operating temperature-5 - +45 °C
-
Storage/transport temperature-25 - +70 °C
Connection
-
Cross-section flexible conductor1.5 - 6 mm²
-
Cross-section rigid conductor1.5 - 6 mm²
Capacity
-
Number of modules1
Texts
-
Installation modeFor mounting on DIN rail, Extension sensor for wall and ceiling mounting
-
Type of connectionWith screw terminals
Electric current
-
Switching current10 A
-
Acceptable current rating AC116 A
Dimensions
-
Height83 mm
-
Width17.80 mm
-
Depth65 mm
Power supply
-
Supply voltage230 V +10%/-15%
Power
-
Power consumption (VA)0.30 VA
Lighting
-
Brightness measuring range5 - 2,000 lx
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet EEN101
Twilight switch 1 channel, 1M, flush mounted cell
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2021-09-16
PDF127,59 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2026-07-22
PDF389,86 kB
More documentation