catalog.pageproduct.product.info.ean
3250617579339
catalog.pageproduct.product.info.packqty
1 catalog.pageproduct.product_base_unit_piece.span
catalog.pageproduct.tab_additional_title.link
Use conditions
-
Operating temperature-10 - +45 °C
-
Air humidity protection90%/20°C
-
Storage/transport temperature-25 - +70 °C
Installation, mounting
-
Mounting onSurface mounting
Connectivity
-
Mounting typeSurface mounting
Dimensions
-
Maximum connection distance between receiver and transmitter100 m
-
Height118 mm
-
Width48 mm
Cable
-
Cable length1 m
Power supply
-
Supply voltage230 V +10%/-15%
Frequency
-
Frequency50 - 60 Hz
Equipment
-
Type of probeLight sensor
Detection
-
Type of sensorLight sensor integrated
Settings
-
Switch off delay time80 s
-
Switch on delay time60 s
Connection
-
Conductor cross-section0.2 - 1.5 mm²
Lighting
-
Brightness measuring range5 - 2,000 lx
Safety
-
Ingress Protection (IP) classIP55
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link
catalog.pageproduct.sustainability_block.downloads_h3
catalog.pageproduct.title_asset.h2
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet EEN003
Cell for twilight switch, wall mounted
PDF -
ProductECDeclaration
Declaration
Declaration of conformity International 2021-09-16
PDF127,59 kB
EU Declaration of Conformity
Declaration of conformity en-GB 2026-07-22
PDF389,86 kB
catalog.pageproduct.showmore_documents.button