The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Install­a­tion relays, contact­ors, load shed­ding and accessories
    • ED183
    EAN
    3250612241835
    Packaging
    1 Piece
    • Install­a­tion relays, contact­ors, load shed­ding and accessories

    Intensity relay ED183

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Intensity relay

    ED183

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Frequency
    • Frequency
      50 - 50 Hz
    Capa­city
    • Number of modules
      1
    Use condi­tions
    • Oper­ating temper­ature
      -20 - +40 °C
    • Stor­age/trans­port temper­ature
      -40 - +90 °C
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10,000,000
    Dimen­sions
    • Height
      83 mm
    • Width
      17.80 mm
    • Depth
      60 mm
    Elec­tric current
    • Oper­ating current
      7 - 39 A
    • Switching current
      1 A
    Power supply
    • Supply voltage
      400 V ± 20%

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration ED183
    PDF
    RoHS report ED183
    PDF

    Downloads

    • Product image

      Image ED183  | Hager

      Product Image ED183

    • Product datasheet

      Image Hager Product data sheet ED183  | Hager

      Hager Product data sheet ED183

      Intensity relay

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-03-30  | Hager

      Declaration of conformity International 2023-03-30

      PDF
      305,87 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2026-07-06

      PDF
      393,47 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ESC426 - Contactor 25A, 4NC, 230V~50Hz
      ESC426
      Contactor 25A, 4NC, 230V~50Hz
    • 2
      ESC240S - Humfree Contactor 40A, 2NO, 230V~50/60Hz
      ESC240S
      Humfree Contactor 40A, 2NO, 230V~50/60Hz
    • 3
      ESC442 - Contactor 40A, 2NO+2NC, 230V~50Hz
      ESC442
      Contactor 40A, 2NO+2NC, 230V~50Hz
    • 4
      ESC241 - Contactor 40A, 2NC, 230V~50Hz
      ESC241
      Contactor 40A, 2NC, 230V~50Hz
    • 5
      ESC425 - Contactor 25A, 4NO, 230V~50Hz
      ESC425
      Contactor 25A, 4NO, 230V~50Hz

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland