The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
catalog.pagelevel.alt_image.img
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • catalog.pagelevel.title_breadcrumb.first
    • Lighting connec­tion and control
    • Klik
    • klik - 4 pin
    • CR64AX/R
    catalog.pageproduct.product.info.ean
    5015652048732
    catalog.pageproduct.product.info.packqty
    10 catalog.pageproduct.product_base_unit_pieces.span
    • klik - 4 pin

    4 Pin Plug in Ceiling Rose Red CR64AX/R

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    4 Pin Plug in Ceiling Rose Red

    CR64AX/R

    • catalog.pageproduct.productbar_accessories.link
    • catalog.pageproduct.tab_additional_title.link
    • catalog.pageproduct.title_sustainability.h2
    • catalog.pageproduct.title_documents.h2
    • catalog.pagelevel.related_heading_range.link

    product.page.accessories.title

    product.page.accessories.associated-products

    • Mech­an­ical accessor­ies/s­pare parts for luminaires 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mech­an­ical accessor­ies/s­pare parts for luminaires
    • A1

      Ceiling Rose Cover White

      €0.00  / *
    • A1/R

      Ceiling Rose Cover Red

      €0.00  / *

    catalog.pageproduct.tab_additional_title.link

    Elec­tric current
    • Rated current IN
      6 A
    Archi­tec­ture
    • Number of poles
      4
    Safety
    • Locking type
      Integ­rated plug-in connector
    Mater­ials
    • Colour
      Red

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers catalog.pageproduct.product_description_learn_more.link

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    REACH declaration CR64AX/R
    PDF
    RoHS report CR64AX/R
    PDF

    catalog.pageproduct.title_asset.h2

    • Product image

      catalog.pagelevel.alt_image.img

      catalog.pageproduct.title_product_image.div CR64AX/R

    • GeneratedProductDatasheet

      catalog.pagelevel.alt_image.img

      Hager Product data sheet CR64AX/R

      4 Pin Plug in Ceiling Rose Red

      PDF
    • ProductECDeclaration

      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      266,82 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-06-24

      PDF
      155,23 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      259,16 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2021-11-15

      PDF
      160,39 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      240,79 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      197,56 kB
      catalog.pagelevel.alt_image.img

      Declaration

      Declaration of conformity International 2022-07-20

      PDF
      203,63 kB
    catalog.pageproduct.showmore_documents.button

    catalog.pagelevel.other_product_list.div

      5
    • 1
      S64AX - KLIK-AX 4-PIN ROUND SOCKET WHT
      S64AX
      KLIK-AX 4-PIN ROUND SOCKET WHT
    • 2
      KLDS8 - 8 Way klik Lighting Distribution Unit
      KLDS8
      8 Way klik Lighting Distribution Unit
    • 3
      A1 -  Ceiling Rose Cover White
      A1
      Ceiling Rose Cover White
    • 4
      P64AX/R - 4 Pin Plug Red
      P64AX/R
      4 Pin Plug Red
    • 5
      P22 - 3 Pin Plug White
      P22
      3 Pin Plug White

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland