The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AFA940H
    EAN
    3250611027072
    Packaging
    1 Piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1P+N 6kA C-40A 300mA A Class AFA940H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 6kA C-40A 300mA A Class

    AFA940H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP20
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Overvoltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    Elec­tric current
    • Rated current IN
      40 A
    • Rated residual oper­ating current Idn
      300 mA
    • Rated current at -25°C
      46.89 A
    • Rated current at -20°C
      46.26 A
    • Rated current at -15°C
      45.64 A
    • Rated current at -10°C
      45.01 A
    • Rated current at -5°C
      44.38 A
    • Rated current at 0°C
      43.76 A
    • Rated current at 5°C
      43.13 A
    • Rated current at 10°C
      42.51 A
    • Rated current at 15°C
      41.88 A
    • Rated current at 20°C
      41.25 A
    • Rated current at 25°C
      40.63 A
    • Rated current at 30°C
      40 A
    • Rated current at 35°C
      39.38 A
    • Rated current at 40°C
      38.77 A
    • Rated current at 45°C
      38.15 A
    • Rated current at 50°C
      37.53 A
    • Rated current at 55°C
      36.91 A
    • Rated current at 60°C
      36.3 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Power dissip­a­tion at IN
      10.90 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2.10 - 2.10 Nm
    • Nominal tight­ening torque top terminal
      2.10 - 2.10 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      1,000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AFA940H
    PDF
    RoHS report AFA940H
    PDF

    Downloads

    • Product image

      Image AFA940H  | Hager

      Product Image AFA940H

    • Product datasheet

      Image Hager Product data sheet AFA940H  | Hager

      Hager Product data sheet AFA940H

      RCBO 1P+N 6kA C-40A 300mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

      PDF
      1,45 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      280,00 kB
    More documentation

    Discover more of this product range

      5
    • 1
      AEA925T - RCBO 1P+N 6kA C-25A 100mA A
      AEA925T
      RCBO 1P+N 6kA C-25A 100mA A
    • 2
      AEA916T - RCBO 1P+N 6kA C-16A 100mA A
      AEA916T
      RCBO 1P+N 6kA C-16A 100mA A
    • 3
      AEA910T - RCBO 1P+N 6kA C-10A 100mA A
      AEA910T
      RCBO 1P+N 6kA C-10A 100mA A
    • 4
      AFA910H - RCBO 1P+N 6kA C-10A 300mA A Class
      AFA910H
      RCBO 1P+N 6kA C-10A 300mA A Class
    • 5
      AFX440D - RCBO 4P 10kA B-40A 300mA type A
      AFX440D
      RCBO 4P 10kA B-40A 300mA type A

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland