The store will not work correctly in the case when cookies are disabled.
Ireland
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Tools
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Modular devices
  • Protec­tion and accessories
  • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
  • AD990J
  • Modular devices

RCBO 1P+N 6kA C-40A 30mA A Class AD990J

EAN
3250611040835
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RCBO 1P+N 6kA C-40A 30mA A Class

AD990J

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    40 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    46.90 A
  • Rated current at -20°C
    46.30 A
  • Rated current -15°C
    45.60 A
  • Rated current -10°C
    45 A
  • Rated current -5°C
    44.40 A
  • Rated current at 0°C
    43.80 A
  • Rated current 5°C
    43.10 A
  • Rated current 10°C
    42.50 A
  • Rated current 15°C
    41.90 A
  • Rated current at 20°C
    41.30 A
  • Rated current 25°C
    40.60 A
  • Rated current 30°C
    40 A
  • Rated current 35°C
    39.40 A
  • Rated current at 40°C
    38.80 A
  • Rated current at 50°C
    37.50 A
  • Rated current 55°C
    36.90 A
  • Rated current 60°C
    36.20 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    1
  • Correc­tion factor of rating current for 3 devices placed side by side
    0.95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0.90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0.85
  • Min./max. threshold value of the AC thermal oper­a­tion
    1.13 - 1.45 A
  • Rated short-­cir­cuit breaking capa­city Icn under 230 V AC according to IEC 60898-1
    6 kA
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP2X
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Connectivity
  • Type of connec­tion
    Screw terminal
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4,000 V
  • Max. oper­ating voltage
    240 V
  • Rated oper­a­tional voltage Ue
    240 - 240 V
  • Overvoltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    11.10 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2,000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2,000
  • Number of mech­an­ical oper­a­tions
    1,000
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1 - 16 mm²
  • Cross-sec­tion rigid conductor
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    2.10 - 2.10 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect
Capa­city
  • Number of modules
    2
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

RoHS conform Yes

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration AD990J
PDF
Hager RoHS report AD990J
PDF

Downloads

  • Product image

    Image AD990J  | Hager

    Product Image AD990J

  • Product datasheet

    Image Hager Product data sheet AD990J  | Hager

    Hager Product data sheet AD990J

    RCBO 1P+N 6kA C-40A 30mA A Class

    PDF
  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

    PDF
    1,45 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2021-12-22

    PDF
    921,11 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2018-12-18

    PDF
    115,32 kB
More documentation

Discover more of this product range

    5
  • 1
    ADC440U - RCBO 1M 1P 10kA C-40A 30mA  Type A
    ADC440U
    RCBO 1M 1P 10kA C-40A 30mA Type A
  • 2
    ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
    ADC445U
    RCBO 1M 1P 10kA C-45A 30mA Type A
  • 3
    ADB425U - RCBO 1M 1P 10kA B-25A 30mA Type A
    ADB425U
    RCBO 1M 1P 10kA B-25A 30mA Type A
  • 4
    ADB432U - RCBO 1M 1P 10kA B-32A 30mA Type A
    ADB432U
    RCBO 1M 1P 10kA B-32A 30mA Type A
  • 5
    ADB416U - RCBO 1M 1P 10kA B-16A 30mA Type A
    ADB416U
    RCBO 1M 1P 10kA B-16A 30mA Type A

Products

  • Commercial Distribution
  • Modular Devices and Connection
  • Lighting Connection and Control
  • Residential Distribution
  • Wiring Accessories
  • References

Solutions

  • Single house
  • Multi-residential
  • Office
  • Hotel
  • Other

Support

  • FAQs
  • Contact us
  • Catalogues
  • Download center
  • Training
  • How-to videos

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

 

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability
    • Hagergroup

Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland