The store will not work correctly when cookies are disabled.
Location Ireland
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Tools
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Protec­tion and accessories
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)
    • AD966J
    EAN
    3250611040798
    Packaging
    1 Piece
    • Residual current circuit breakers with over­cur­rent protec­tion (RCBO)

    RCBO 1P+N 6kA C-16A 30mA A Class AD966J

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RCBO 1P+N 6kA C-16A 30mA A Class

    AD966J

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Type of pole
      1P+N
    • Number of protected poles
      1
    • Curve
      C
    Safety
    • Residual current type
      A
    • Ingress Protec­tion (IP) class
      IP2X
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      6 kA
    Voltage
    • Rated insu­la­tion voltage Ui
      500 V
    • Rated impulse with­stand voltage Uimp
      4,000 V
    • Max. oper­ating voltage
      240 V
    • Rated oper­a­tional voltage Ue
      240 - 240 V
    • Overvoltage category according to IEC 60947-1
      3
    • Type voltage supply
      AC
    Elec­tric current
    • Rated current
      16 A
    • Rated residual oper­ating current Idn
      30 mA
    • Rated current -25°C
      18.50 A
    • Rated current at -20°C
      18.30 A
    • Rated current -15°C
      18.10 A
    • Rated current -10°C
      17.90 A
    • Rated current -5°C
      17.70 A
    • Rated current at 0°C
      17.40 A
    • Rated current 5°C
      17.20 A
    • Rated current 10°C
      17 A
    • Rated current 15°C
      16.70 A
    • Rated current at 20°C
      16.50 A
    • Rated current 25°C
      16.20 A
    • Rated current 30°C
      16 A
    • Rated current 35°C
      15.80 A
    • Rated current at 40°C
      15.60 A
    • Rated current at 45°C
      15.40 A
    • Rated current at 50°C
      15.20 A
    • Rated current 55°C
      15 A
    • Rated current 60°C
      14.80 A
    • Correc­tion factor of rating current for 2 devices placed side by side
      1
    • Min./max. threshold value of the AC thermal oper­a­tion
      1.13 - 1.45 A
    • Rated service breaking capa­city Ics AC according to IEC 60898-1
      6 kA
    Power
    • Total power loss under IN
      5.20 W
    Frequency
    • Frequency
      50 - 50 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque down terminal
      2.10 - 2.10 Nm
    • Nominal tight­ening torque top terminal
      2.10 - 2.10 Nm
    • Type of bottom connec­tion for modular devices
      bicon­nect
    Use condi­tions
    • Max. alti­tude
      2,000 m
    • Class of energy limit­a­tion I²t
      3
    • Oper­ating temper­ature
      -25 - 40 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      2
    • Air humidity protec­tion
      For all climates
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      2,000
    • Number of mech­an­ical oper­a­tions
      2,000
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1 - 16 mm²
    • Cross-sec­tion rigid conductor
      1 - 25 mm²
    • Cross-sec­tion of input with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input with screws, for massive conductors
      1 - 25 mm²
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      1 - 16 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      1 - 25 mm²
    Capa­city
    • Number of modules
      2
    Dimen­sions
    • Height
      83 mm
    • Width
      35 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - RCBO 1P+N 6kA B-16A 30mA A (English)
    PDF
    16,18 MB
    REACH declaration AD966J
    PDF
    RoHS report AD966J
    PDF

    Downloads

    • Product image

      Image AD966J  | Hager

      Product Image AD966J

    • Product datasheet

      Image Hager Product data sheet AD966J  | Hager

      Hager Product data sheet AD966J

      RCBO 1P+N 6kA C-16A 30mA A Class

      PDF
    • Installation manual

      Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager

      Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

      PDF
      1,45 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-12-22

      PDF
      921,11 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2018-12-18

      PDF
      115,32 kB
    More documentation

    Discover more of this product range

      5
    • 1
      ADC440U - RCBO 1M 1P 10kA C-40A 30mA  Type A
      ADC440U
      RCBO 1M 1P 10kA C-40A 30mA Type A
    • 2
      ADC445U - RCBO 1M 1P 10kA C-45A 30mA  Type A
      ADC445U
      RCBO 1M 1P 10kA C-45A 30mA Type A
    • 3
      AFX460D - RCBO 4P 10kA C-10A 300mA type A
      AFX460D
      RCBO 4P 10kA C-10A 300mA type A
    • 4
      ADC416U - RCBO 1M 1P 10kA C-16A 30mA  Type A
      ADC416U
      RCBO 1M 1P 10kA C-16A 30mA Type A
    • 5
      ADA556D - RCBO 1P+N 10kA C-6A 30mA A Class
      ADA556D
      RCBO 1P+N 10kA C-6A 30mA A Class

    Products

    • Commercial Distribution
    • Modular Devices and Connection
    • Lighting Connection and Control
    • Residential Distribution
    • Wiring Accessories
    • References

    Solutions

    • Single house
    • Multi-residential
    • Office
    • Hotel
    • Other

    Support

    • FAQs
    • Contact us
    • Catalogues
    • Download center
    • Training
    • How-to videos

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and wiring accessories systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability
      • Hagergroup

    Hager Ltd, Unit M2 Furry Park Industrial Estate, Santry, Dublin D09 NY19, Ireland