Plate gallery 1G mirror glass • WXP5002 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • gallery
          • Solid and fine mater­ials cover plates
          • Mirror glass
          • WXP5002
          Image  WXP5002 of the product Hager | Hager Turkey
          Image  WXP5002 of the product Hager | Hager Turkey

          Plate gallery 1 gang mirror glass material

          WXP5002

          Image  WXP5002 of the product Hager | Hager Turkey
          Image  WXP5002 of the product Hager | Hager Turkey
          • gallery

          Plate gallery 1 gang mirror glass material WXP5002

          EAN
          3250617192903
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth
            9.3 mm
          • Height
            87.7 mm
          • Width
            92 mm
          Capa­city
          • Number of sockets
            1
          Mater­ials
          • Free area for finishing name
            mirror glass
          • Type of surface treat­ment
            untreated
          Install­a­tion, mounting
          • Mounting way
            hori­zontal
          Equip­ment
          • With trans­parent product label holder
            No
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          Use condi­tions
          • Oper­ating temper­ature
            -10…35 °C
          • Stor­age/trans­port temper­ature
            -10…50 °C
          Iden­ti­fic­a­tion
          • Range
            gallery
          • Compos­i­tion
            Surface mounted frame

          Downloads

          • Images

            Images may be subject to copyright

            Image WXP5002  | Hager

            Product Image WXP5002

          • Product certificate

            Image Certificates for WXP5002  | Hager

            Certificates for WXP5002

            Product certificate en-GB 2023-02-14

            PDF
            967 KB
          • Declaration of conformity

            Image EU Declaration of conformity for WXP5002  | Hager

            EU Declaration of conformity for WXP5002

            PDF
            99 KB
            Image EU Declaration of conformity for WXP5002  | Hager

            EU Declaration of conformity for WXP5002

            dc24-0011

            PDF
            364 KB
          • RoHS report

            Image Pollutant guidelines for WXP5002  | Hager

            Pollutant guidelines for WXP5002

            RoHS declaration WXP5002 (english)

            PDF
            33 KB
            Image Pollutant guidelines for WXP5002  | Hager

            Pollutant guidelines for WXP5002

            REACH declaration WXP5002 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Accessories optional

          See more

          Discover more of this product range

            5
          • 1
            WXP5004 - Plate gallery 4 modules enteraxe 71mm mirror glass material
            WXP5004
            Plate gallery 4 modules enteraxe 71mm mirror glass material
          • 2
            WXP5005 - Plate gallery 5 modules enteraxe 71mm mirror glass material
            WXP5005
            Plate gallery 5 modules enteraxe 71mm mirror glass material
          • 3
            WXP5006 - Plate gallery 6 modules enteraxe 57mm mirror glass material
            WXP5006
            Plate gallery 6 modules enteraxe 57mm mirror glass material
          • 4
            WXP5008 - Plate gallery 8 modules enteraxe 71mm mirror glass material
            WXP5008
            Plate gallery 8 modules enteraxe 71mm mirror glass material
          • 5
            WXP5012 - Plate gallery 2 gang horizontal 71mm mirror glass material
            WXP5012
            Plate gallery 2 gang horizontal 71mm mirror glass material

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group