Plate gallery 8M E71mm oak wood material • WXP4708 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Solid and fine mater­ials cover plates
  • Oak wood
  • WXP4708
Image  WXP4708 of the product Hager | Hager Turkey
Image  WXP4708 of the product Hager | Hager Turkey
  • gallery

Plate gallery 8 modules enteraxe 71mm oak wood material WXP4708

EAN
3250617197922
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plate gallery 8 modules enteraxe 71mm oak wood material

WXP4708

Image  WXP4708 of the product Hager | Hager Turkey
Image  WXP4708 of the product Hager | Hager Turkey
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.3 mm
  • Height
    87.7 mm
  • Width
    235 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    oak wood
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Surface mounted frame

Downloads

  • Images

    Images may be subject to copyright

    Image WXP4708  | Hager

    Product Image WXP4708

  • Product certificate

    Image Certificates for WXP4708  | Hager

    Certificates for WXP4708

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXP4708  | Hager

    EU Declaration of conformity for WXP4708

    PDF
    99 KB
    Image EU Declaration of conformity for WXP4708  | Hager

    EU Declaration of conformity for WXP4708

    dc24-0011

    PDF
    364 KB
  • PEP document

    Image Product environmental profile for WXP4708  | Hager

    Product environmental profile for WXP4708

    PEP-Decorative frame for switch & socket-EN

    PDF
    35 MB
  • RoHS report

    Image Pollutant guidelines for WXP4708  | Hager

    Pollutant guidelines for WXP4708

    REACH declaration WXP4708 (english)

    PDF
    103 KB
    Image Pollutant guidelines for WXP4708  | Hager

    Pollutant guidelines for WXP4708

    RoHS declaration WXP4708 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    WXP4702 - Plate gallery 1 gang oak wood material
    WXP4702
    Plate gallery 1 gang oak wood material
  • 2
    WXP4704 - Plate gallery 4 modules enteraxe 71mm oak wood material
    WXP4704
    Plate gallery 4 modules enteraxe 71mm oak wood material
  • 3
    WXP4705 - Plate gallery 5 modules enteraxe 71mm oak wood material
    WXP4705
    Plate gallery 5 modules enteraxe 71mm oak wood material
  • 4
    WXP4706 - Plate gallery 6 modules enteraxe 57mm oak wood material
    WXP4706
    Plate gallery 6 modules enteraxe 57mm oak wood material
  • 5
    WXP4712 - Plate gallery 2 gang horizontal 71mm oak wood material
    WXP4712
    Plate gallery 2 gang horizontal 71mm oak wood material

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group