Plate gallery 5M E71mm aluminium leaf • WXP2005 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • gallery
  • Plastic cover plates
  • Aluminium
  • WXP2005
  • gallery

Plate gallery 5 modules enteraxe 71mm aluminium leaf WXP2005

EAN
3250617195195
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Plate gallery 5 modules enteraxe 71mm aluminium leaf

WXP2005

  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.3 mm
  • Height
    88 mm
  • Width
    163 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Free area for finishing name
    aluminium
  • Surface appear­ance
    matt
Install­a­tion, mounting
  • Mounting way
    hori­zontal
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    not concerned
Safety
  • RoHS conform
    Yes
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Surface mounted frame

Downloads

  • Images

    Images may be subject to copyright

    Image WXP2005  | Hager

    Product Image WXP2005

  • Product certificate

    Image Certificates for WXP2005  | Hager

    Certificates for WXP2005

    Product certificate en-GB 2023-02-14

    PDF
    967 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXP2005  | Hager

    EU Declaration of conformity for WXP2005

    PDF
    99 KB
    Image EU Declaration of conformity for WXP2005  | Hager

    EU Declaration of conformity for WXP2005

    dc24-0011

    PDF
    364 KB
  • PEP document

    Image Product environmental profile for WXP2005  | Hager

    Product environmental profile for WXP2005

    PEP-Decorative frame for switch & socket-EN

    PDF
    35 MB
  • RoHS report

    Image Pollutant guidelines for WXP2005  | Hager

    Pollutant guidelines for WXP2005

    RoHS declaration WXP2005 (english)

    PDF
    33 KB
    Image Pollutant guidelines for WXP2005  | Hager

    Pollutant guidelines for WXP2005

    REACH declaration WXP2005 (english)

    PDF
    103 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    WXP2002 - Plate gallery 1 gang aluminium leaf
    WXP2002
    Plate gallery 1 gang aluminium leaf
  • 2
    WXP2004 - Plate gallery 4 modules enteraxe 71mm aluminium leaf
    WXP2004
    Plate gallery 4 modules enteraxe 71mm aluminium leaf
  • 3
    WXP2006 - Plate gallery 6 modules enteraxe 57mm aluminium leaf
    WXP2006
    Plate gallery 6 modules enteraxe 57mm aluminium leaf
  • 4
    WXP2008 - Plate gallery 8 modules enteraxe 71mm aluminium leaf
    WXP2008
    Plate gallery 8 modules enteraxe 71mm aluminium leaf
  • 5
    WXP2012 - Plate gallery 2 gang horizontal 71mm aluminium leaf
    WXP2012
    Plate gallery 2 gang horizontal 71mm aluminium leaf

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group