Plate gallery plastic 4M E71mm taupe • WXP0904 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

      Menu
      • Products
      • Solutions
        New h3+ MCCB
        Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
        Discover
        • Solutions
        • Energy distribution
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • Cable management
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • Conn­ected homes
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • Energy management
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • Room solution
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • Wiring acce­s­s­ories
          New h3+ MCCB
          Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
          Discover
        • See All
      • Inspiration and knowledge
        Learning
        We'll support you thro­ught your learning journey
        Visit
        • Inspiration and knowledge
        • Documentation
          Learning
          We'll support you thro­ught your learning journey
          Visit
        • Learning
          Learning
          We'll support you thro­ught your learning journey
          Visit
        • References
          Learning
          We'll support you thro­ught your learning journey
          Visit
        • See All
      • Support
        Contact
        We are ready to support you with your projects and requests.
        Get support
        • Support
        • Contact us
          Contact
          We are ready to support you with your projects and requests.
          Get support
        • FAQ
          Contact
          We are ready to support you with your projects and requests.
          Get support
        • Closest partner
          Contact
          We are ready to support you with your projects and requests.
          Get support
        • See All
      • About us
        Sustainability
        Our path towards a more sustain­able future
        More info
        • About us
        • Sustainability
          Sustainability
          Our path towards a more sustain­able future
          More info
        • News
          Sustainability
          Our path towards a more sustain­able future
          More info
        • Social media presence
          Sustainability
          Our path towards a more sustain­able future
          More info
        • See All
      • See all the categories
      Account
      • Catalog
      • Wiring Accessories and Building Auto­ma­tion
      • European Stand­ards Wiring Accessories
      • gallery
      • Plastic cover plates
      • Taupe
      • WXP0904
      Image  WXP0904 of the product Hager | Hager Turkey
      Image  WXP0904 of the product Hager | Hager Turkey
      • gallery

      Plate gallery plastic plastic 4 modules enteraxe 71mm taupe WXP0904

      EAN
      3250617191494
      Packaging
      1 Piece

      You have to log in with your myHager profile to see prices and to order.

      Add to a list
      Add to a list

      Login to create a product list

      You need to be logged into your myHager account to create product lists

      Create an account Sign in

      Plate gallery plastic plastic 4 modules enteraxe 71mm taupe

      WXP0904

      Image  WXP0904 of the product Hager | Hager Turkey
      Image  WXP0904 of the product Hager | Hager Turkey
      • Technical properties
      • Documentations
      • Accessories
      • More products
      Download the data sheet

      Technical properties

      Dimen­sions
      • Depth
        9.3 mm
      • Height
        88 mm
      • Width
        163 mm
      Capa­city
      • Number of sockets
        1
      Mater­ials
      • Free area for finishing name
        taupe
      • Surface appear­ance
        matt
      • Type of surface treat­ment
        Painted
      Install­a­tion, mounting
      • Mounting way
        hori­zontal
      Equip­ment
      • With trans­parent product label holder
        No
      Stand­ards
      • European directive WEEE
        not concerned
      Safety
      • REACH conform
        Yes
      • RoHS conform
        Yes
      Use condi­tions
      • Oper­ating temper­ature
        -10…35 °C
      • Stor­age/trans­port temper­ature
        -10…50 °C
      Iden­ti­fic­a­tion
      • Range
        gallery
      • Compos­i­tion
        Surface mounted frame

      Downloads

      • Images

        Images may be subject to copyright

        Image WXP0904  | Hager

        Product Image WXP0904

      • Product certificate

        Image Certificates for WXP0904  | Hager

        Certificates for WXP0904

        Product certificate en-GB 2023-02-14

        PDF
        967 KB
      • Declaration of conformity

        Image EU Declaration of conformity for WXP0904  | Hager

        EU Declaration of conformity for WXP0904

        PDF
        99 KB
        Image EU Declaration of conformity for WXP0904  | Hager

        EU Declaration of conformity for WXP0904

        dc24-0011

        PDF
        364 KB
      • RoHS report

        Image Pollutant guidelines for WXP0904  | Hager

        Pollutant guidelines for WXP0904

        RoHS declaration WXP0904 (english)

        PDF
        33 KB
        Image Pollutant guidelines for WXP0904  | Hager

        Pollutant guidelines for WXP0904

        REACH declaration WXP0904 (english)

        PDF
        33 KB
      More documentation
      • To have the REACH certificate for this product,

        please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

      Accessories optional

      See more

      Discover more of this product range

        5
      • 1
        WXP0902 - Plate gallery plastic plastic 1 gang taupe
        WXP0902
        Plate gallery plastic plastic 1 gang taupe
      • 2
        WXP0905 - Plate gallery plastic plastic 5 modules enteraxe 71mm taupe
        WXP0905
        Plate gallery plastic plastic 5 modules enteraxe 71mm taupe
      • 3
        WXP0906 - Plate gallery plastic plastic 6 modules enteraxe 57mm taupe
        WXP0906
        Plate gallery plastic plastic 6 modules enteraxe 57mm taupe
      • 4
        WXP0908 - Plate gallery plastic plastic 8 modules enteraxe 71mm taupe
        WXP0908
        Plate gallery plastic plastic 8 modules enteraxe 71mm taupe
      • 5
        WXP0912 - Plate gallery plastic plastic 2 gang horizontal 71mm taupe
        WXP0912
        Plate gallery plastic plastic 2 gang horizontal 71mm taupe

      Products and solutions

      • Products catalogue
      • Wiring accessories
      • Building automation
      • Energy distribution
      • Energy management
      • Cable management
      • References projects

      Contact and support

      • Find our closest partner
      • Contact us
      • FAQs
      • Learning
      • Documentation
      • News

       

      Who we are

      We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

      More about us

      Follow us!

      • >
      • Cookies
      • Privacy
      • Hager Group
      • Report a vulnerability

      © 2023 Ha­ger Group